NX Open C++ Reference Guide
|
Represents a NXOpen::Features::ShipDesign::BuiltUpBlockBuilder. More...
Public Member Functions | |
NXOpen::Features::ShipDesign::SeamBlockBuilderList * | BuiltUpSeams () |
Returns the built up seams Created in NX9.0.0. More... | |
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder * | BuiltUpStock () |
Returns the stock used to build the builtUp from. More... | |
NXOpen::Features::ShipDesign::SeamBlockBuilder * | CreateSeamBlockBuilder () |
Creates a NXOpen::Features::ShipDesign::SeamBlockBuilder. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::ShipDesign::BuiltUpBlockBuilder.
Created in NX9.0.0.
NXOpen::Features::ShipDesign::SeamBlockBuilderList* NXOpen::Features::ShipDesign::BuiltUpBlockBuilder::BuiltUpSeams | ( | ) |
Returns the built up seams
Created in NX9.0.0.
License requirements : None
NXOpen::Features::ShipDesign::SteelFeatureSpreadsheetBuilder* NXOpen::Features::ShipDesign::BuiltUpBlockBuilder::BuiltUpStock | ( | ) |
Returns the stock used to build the builtUp from.
Created in NX9.0.0.
License requirements : None
NXOpen::Features::ShipDesign::SeamBlockBuilder* NXOpen::Features::ShipDesign::BuiltUpBlockBuilder::CreateSeamBlockBuilder | ( | ) |
Creates a NXOpen::Features::ShipDesign::SeamBlockBuilder.
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.