NX Open C++ Reference Guide
|
Represents a sheet metal component builder to be used in the creation and modification of features componenets. More...
Public Member Functions | |
NXOpen::Features::SheetMetal::ApplicationContext | GetApplicationContext () |
Get the application context. More... | |
void | SetApplicationContext (NXOpen::Features::SheetMetal::ApplicationContext appContext) |
Set the application context. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a sheet metal component builder to be used in the creation and modification of features componenets.
Component builders manage the steps needed to correctly create features components on a feature.
This is an abstract class, and cannot be instantiated.
Created in NX12.0.0.
NXOpen::Features::SheetMetal::ApplicationContext NXOpen::Features::SheetMetal::SheetmetalComponentBuilder::GetApplicationContext | ( | ) |
Get the application context.
This component is available in more than one application and under different licenses. The enum NXOpen::Features::SheetMetal::ApplicationContext contains a list of all sheet metal related applications and a component might be available in one or more applications listed there.
void NXOpen::Features::SheetMetal::SheetmetalComponentBuilder::SetApplicationContext | ( | NXOpen::Features::SheetMetal::ApplicationContext | appContext | ) |
Set the application context.
Created in NX12.0.0.
License requirements : None
appContext | appcontext |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.