NX Open C++ Reference Guide
|
Represents a Sheetmetal joggle input list item builder class. More...
Public Member Functions | |
NXOpen::Expression * | Depth () |
Returns the depth Created in NX11.0.0. More... | |
NXOpen::ScCollector * | Faces () |
Returns the faces Created in NX11.0.0. More... | |
bool | ReverseDirection () |
Returns the reverse direction Created in NX11.0.0. More... | |
void | SetReverseDirection (bool reverseDirection) |
Sets the reverse direction Created in NX11.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Sheetmetal joggle input list item builder class.
This builder is used to interrogate the joggle inputitems in the list.
To create a new instance of this class, use NXOpen::Features::SheetMetal::JoggleBuilder::CreateJoggleInputListItem
Created in NX11.0.0.
NXOpen::Expression* NXOpen::Features::SheetMetal::JoggleInputListItemBuilder::Depth | ( | ) |
Returns the depth
Created in NX11.0.0.
License requirements : adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
NXOpen::ScCollector* NXOpen::Features::SheetMetal::JoggleInputListItemBuilder::Faces | ( | ) |
Returns the faces
Created in NX11.0.0.
License requirements : adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
bool NXOpen::Features::SheetMetal::JoggleInputListItemBuilder::ReverseDirection | ( | ) |
Returns the reverse direction
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::SheetMetal::JoggleInputListItemBuilder::SetReverseDirection | ( | bool | reverseDirection | ) |
Sets the reverse direction
Created in NX11.0.0.
License requirements : adv_sheet_metal_dsgn ("ADVANCED SHEET METAL DESIGN")
reverseDirection | reversedirection |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.