NX Open C++ Reference Guide
|
Represents a Sheetmetal Flat Pattern bend list item builder class. More...
Public Member Functions | |
int | BendID () |
Returns the new bend id Created in NX12.0.0. More... | |
NXString | BendName () |
Returns the bend name Created in NX12.0.0. More... | |
void | SetBendID (int bendId) |
Sets the new bend id Created in NX12.0.0. More... | |
void | SetBendName (const NXString &bendName) |
Sets the bend name Created in NX12.0.0. More... | |
void | SetBendName (const char *bendName) |
Sets the bend name Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Sheetmetal Flat Pattern bend list item builder class.
This builder is used to edit the bend sequence ID and bend name of the bends in the bend list. BendListItemBuilder objects will be created and populated in the BendListBuilder when bend information of a flat pattern view is populated. User should never need to create or delete BendListItemBuilder object on its own.
To create a new instance of this class, use NXOpen::Features::SheetMetal::SheetmetalManager::CreateBendListItemBuilder
Created in NX12.0.0.
int NXOpen::Features::SheetMetal::BendListItemBuilder::BendID | ( | ) |
Returns the new bend id
Created in NX12.0.0.
License requirements : None
NXString NXOpen::Features::SheetMetal::BendListItemBuilder::BendName | ( | ) |
Returns the bend name
Created in NX12.0.0.
License requirements : None
void NXOpen::Features::SheetMetal::BendListItemBuilder::SetBendID | ( | int | bendId | ) |
Sets the new bend id
Created in NX12.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
bendId | bendid |
void NXOpen::Features::SheetMetal::BendListItemBuilder::SetBendName | ( | const NXString & | bendName | ) |
Sets the bend name
Created in NX12.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
bendName | bendname |
void NXOpen::Features::SheetMetal::BendListItemBuilder::SetBendName | ( | const char * | bendName | ) |
Sets the bend name
Created in NX12.0.0.
License requirements : nx_sheet_metal ("NX Sheet Metal") OR nx_flexible_pcb ("NX Flexible PCB")
bendName | bendname |