NX Open C++ Reference Guide
|
Represents a replace feature builder. More...
Public Types | |
enum | MappingMethodType { MappingMethodTypeMapOnlyObjectsWithModelingDependencies, MappingMethodTypeMapAllObjects } |
Type of mapping method to be used for replace feature. More... | |
Public Member Functions | |
void | AutomatchMap () |
Match the map automatically Created in NX6.0.0. More... | |
bool | CopyReplacementFeature () |
Returns the indication on whether to copy the replacement feature. More... | |
bool | DeleteOriginalFeature () |
Returns the indication on whether to delete the original feature or not. More... | |
bool | DisplayUniqueInputsToMap () |
Returns the indication on whether to use the unique mapping of parent objects instead of whole Selection Intent. More... | |
bool | DoAutomaticGeomMatch () |
Returns the indication on whether to perform automatic geometric matching or not. More... | |
NXOpen::Features::FeatureReferencesBuilder * | FeatureReferences () |
Returns the feature references builder Created in NX6.0.0. More... | |
bool | IsMappingToleranceIncreased () |
Returns the Geometric Matching Allowance is increased or decreased from its previous value Created in NX9.0.0. More... | |
bool | KeepFeatureToReplace () |
Returns the indication on whether to keep the original feature or not. More... | |
NXOpen::Features::ReplaceFeatureBuilder::MappingMethodType | MappingMethod () |
Returns the mapping method Created in NX6.0.0. More... | |
double | MappingTolerance () |
Returns the distance tolerance to use for mapping Created in NX6.0.0. More... | |
NXOpen::Features::SelectFeatureList * | ReplacementFeature () |
Returns the selection list of replacement features Created in NX6.0.0. More... | |
NXOpen::Features::SelectFeatureList * | SelectFeature () |
Returns the selection list of features to be replaced Created in NX6.0.0. More... | |
void | SetCopyReplacementFeature (bool copyReplacementFeature) |
Sets the indication on whether to copy the replacement feature. More... | |
void | SetDeleteOriginalFeature (bool deleteOriginalFeature) |
Sets the indication on whether to delete the original feature or not. More... | |
void | SetDisplayUniqueInputsToMap (bool displayUniqueInputsToMap) |
Sets the indication on whether to use the unique mapping of parent objects instead of whole Selection Intent. More... | |
void | SetDoAutomaticGeomMatch (bool doAutomaticGeomMatch) |
Sets the indication on whether to perform automatic geometric matching or not. More... | |
void | SetKeepFeatureToReplace (bool keepFeatureToReplace) |
Sets the indication on whether to keep the original feature or not. More... | |
void | SetMappingMethod (NXOpen::Features::ReplaceFeatureBuilder::MappingMethodType mappingMethod) |
Sets the mapping method Created in NX6.0.0. More... | |
void | SetMappingTolerance (double mappingTolerance) |
Sets the distance tolerance to use for mapping Created in NX6.0.0. More... | |
void | SetMappingToleranceIncreased (bool isMappingToleranceIncreased) |
Sets the Geometric Matching Allowance is increased or decreased from its previous value Created in NX9.0.0. More... | |
void | SetMatchingForIndex (int indices, NXOpen::NXObject *matchingTag) |
Set the matching reference using the index into the feature references Created in NX6.0.0. More... | |
void | SetMatchingForParent (NXOpen::NXObject *parentTag, NXOpen::NXObject *matchingTag) |
Set the matching reference using the parent to match in the feature references Created in NX6.0.0. More... | |
void | UpdateMap () |
Populate the feature references according to the replaced feature Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a replace feature builder.
The replace features does not create a feature, but assists the user through the process of replacing a feature with a new one.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateReplaceFeatureBuilder
Default values.
Property | Value |
---|---|
CopyReplacementFeature |
0 |
DeleteOriginalFeature |
0 |
MappingMethod |
MapOnlyObjectsWithModelingDependencies |
Created in NX6.0.0.
void NXOpen::Features::ReplaceFeatureBuilder::AutomatchMap | ( | ) |
Match the map automatically
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
bool NXOpen::Features::ReplaceFeatureBuilder::CopyReplacementFeature | ( | ) |
Returns the indication on whether to copy the replacement feature.
True indicates that the replacement feature should be copied before replacing the specified feature.
Created in NX6.0.0.
License requirements : None
bool NXOpen::Features::ReplaceFeatureBuilder::DeleteOriginalFeature | ( | ) |
Returns the indication on whether to delete the original feature or not.
True indicates the feature should be deleted.
Created in NX7.5.2.
License requirements : None
bool NXOpen::Features::ReplaceFeatureBuilder::DisplayUniqueInputsToMap | ( | ) |
Returns the indication on whether to use the unique mapping of parent objects instead of whole Selection Intent.
Created in NX9.0.0.
License requirements : None
bool NXOpen::Features::ReplaceFeatureBuilder::DoAutomaticGeomMatch | ( | ) |
Returns the indication on whether to perform automatic geometric matching or not.
Created in NX9.0.0.
License requirements : None
NXOpen::Features::FeatureReferencesBuilder* NXOpen::Features::ReplaceFeatureBuilder::FeatureReferences | ( | ) |
Returns the feature references builder
Created in NX6.0.0.
License requirements : None
bool NXOpen::Features::ReplaceFeatureBuilder::IsMappingToleranceIncreased | ( | ) |
Returns the Geometric Matching Allowance is increased or decreased from its previous value
Created in NX9.0.0.
License requirements : None
bool NXOpen::Features::ReplaceFeatureBuilder::KeepFeatureToReplace | ( | ) |
Returns the indication on whether to keep the original feature or not.
True indicates the feature should be kept.
Created in NX6.0.0.
License requirements : None
NXOpen::Features::ReplaceFeatureBuilder::MappingMethodType NXOpen::Features::ReplaceFeatureBuilder::MappingMethod | ( | ) |
Returns the mapping method
Created in NX6.0.0.
License requirements : None
double NXOpen::Features::ReplaceFeatureBuilder::MappingTolerance | ( | ) |
Returns the distance tolerance to use for mapping
Created in NX6.0.0.
License requirements : None
NXOpen::Features::SelectFeatureList* NXOpen::Features::ReplaceFeatureBuilder::ReplacementFeature | ( | ) |
Returns the selection list of replacement features
Created in NX6.0.0.
License requirements : None
NXOpen::Features::SelectFeatureList* NXOpen::Features::ReplaceFeatureBuilder::SelectFeature | ( | ) |
Returns the selection list of features to be replaced
Created in NX6.0.0.
License requirements : None
void NXOpen::Features::ReplaceFeatureBuilder::SetCopyReplacementFeature | ( | bool | copyReplacementFeature | ) |
Sets the indication on whether to copy the replacement feature.
True indicates that the replacement feature should be copied before replacing the specified feature.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
copyReplacementFeature | copyreplacementfeature |
void NXOpen::Features::ReplaceFeatureBuilder::SetDeleteOriginalFeature | ( | bool | deleteOriginalFeature | ) |
Sets the indication on whether to delete the original feature or not.
True indicates the feature should be deleted.
Created in NX7.5.2.
License requirements : solid_modeling ("SOLIDS MODELING")
deleteOriginalFeature | deleteoriginalfeature |
void NXOpen::Features::ReplaceFeatureBuilder::SetDisplayUniqueInputsToMap | ( | bool | displayUniqueInputsToMap | ) |
Sets the indication on whether to use the unique mapping of parent objects instead of whole Selection Intent.
Created in NX9.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
displayUniqueInputsToMap | displayuniqueinputstomap |
void NXOpen::Features::ReplaceFeatureBuilder::SetDoAutomaticGeomMatch | ( | bool | doAutomaticGeomMatch | ) |
Sets the indication on whether to perform automatic geometric matching or not.
Created in NX9.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
doAutomaticGeomMatch | doautomaticgeommatch |
void NXOpen::Features::ReplaceFeatureBuilder::SetKeepFeatureToReplace | ( | bool | keepFeatureToReplace | ) |
Sets the indication on whether to keep the original feature or not.
True indicates the feature should be kept.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
keepFeatureToReplace | keepfeaturetoreplace |
void NXOpen::Features::ReplaceFeatureBuilder::SetMappingMethod | ( | NXOpen::Features::ReplaceFeatureBuilder::MappingMethodType | mappingMethod | ) |
Sets the mapping method
Created in NX6.0.0.
License requirements : None
mappingMethod | mappingmethod |
void NXOpen::Features::ReplaceFeatureBuilder::SetMappingTolerance | ( | double | mappingTolerance | ) |
Sets the distance tolerance to use for mapping
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
mappingTolerance | mappingtolerance |
void NXOpen::Features::ReplaceFeatureBuilder::SetMappingToleranceIncreased | ( | bool | isMappingToleranceIncreased | ) |
Sets the Geometric Matching Allowance is increased or decreased from its previous value
Created in NX9.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
isMappingToleranceIncreased | ismappingtoleranceincreased |
void NXOpen::Features::ReplaceFeatureBuilder::SetMatchingForIndex | ( | int | indices, |
NXOpen::NXObject * | matchingTag | ||
) |
Set the matching reference using the index into the feature references
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
indices | Index to use in the feature references builder |
matchingTag | Matching value |
void NXOpen::Features::ReplaceFeatureBuilder::SetMatchingForParent | ( | NXOpen::NXObject * | parentTag, |
NXOpen::NXObject * | matchingTag | ||
) |
Set the matching reference using the parent to match in the feature references
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
parentTag | Parent to match in the feature references builder |
matchingTag | Matching value |
void NXOpen::Features::ReplaceFeatureBuilder::UpdateMap | ( | ) |
Populate the feature references according to the replaced feature
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")