NX Open C++ Reference Guide
|
Represents a NXOpen::Features::RemoveParametersBuilder . More...
Public Member Functions | |
NXOpen::SelectNXObjectList * | Objects () |
Returns the object list whose associated feature parameters are to be removed. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::RemoveParametersBuilder .
It is used to remove parameters of features associated with given bodies or curves points.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateRemoveParametersBuilder
Created in NX6.0.0.
NXOpen::SelectNXObjectList* NXOpen::Features::RemoveParametersBuilder::Objects | ( | ) |
Returns the object list whose associated feature parameters are to be removed.
This list is to be populated with the objects corresponding to the features. These objects can be bodies, curves, or points associated with the features.
Created in NX6.0.0.
License requirements : None