NX Open C++ Reference Guide
|
Represents a Features::RegionListItemBuilder builder
To create a new instance of this class, use NXOpen::Features::VarOffsetFaceBuilder::CreateRegionListItem
Default values.
More...
Public Types | |
enum | Type { TypeOffset, TypeBridge } |
bridge continuity More... | |
Public Member Functions | |
NXOpen::Expression * | OffsetDistance () |
Returns the offset distance Created in NX11.0.0. More... | |
NXOpen::RegionPointList * | Region () |
Returns the region Created in NX11.0.0. More... | |
int | RegionType () |
Returns the region type Created in NX11.0.0. More... | |
void | SetRegionType (int regionType) |
Sets the region type Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Features::RegionListItemBuilder builder
To create a new instance of this class, use NXOpen::Features::VarOffsetFaceBuilder::CreateRegionListItem
Default values.
Property | Value |
---|---|
OffsetDistance.Value |
0 (millimeters part), 0 (inches part) |
RegionType |
0 |
Created in NX11.0.0.
NXOpen::Expression* NXOpen::Features::RegionListItemBuilder::OffsetDistance | ( | ) |
Returns the offset distance
Created in NX11.0.0.
License requirements : None
NXOpen::RegionPointList* NXOpen::Features::RegionListItemBuilder::Region | ( | ) |
Returns the region
Created in NX11.0.0.
License requirements : None
int NXOpen::Features::RegionListItemBuilder::RegionType | ( | ) |
Returns the region type
Created in NX11.0.0.
License requirements : None
void NXOpen::Features::RegionListItemBuilder::SetRegionType | ( | int | regionType | ) |
Sets the region type
Created in NX11.0.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
regionType | regiontype |