NX Open C++ Reference Guide
|
Represents a NXOpen::Features::MeshTransformer builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateMeshTransformerBuilder
Default values.
More...
Public Types | |
enum | ContinuityType { ContinuityTypeC2, ContinuityTypeC4 } |
Continuity type. More... | |
enum | MeshTopologyType { MeshTopologyTypeAligned, MeshTopologyTypeUnaligned, MeshTopologyTypeEndOnly } |
Mesh topology option type. More... | |
enum | SmoothingType { SmoothingTypeVeryLow, SmoothingTypeLow, SmoothingTypeNormal, SmoothingTypeHigh, SmoothingTypeVeryHigh } |
Smoothing option type. More... | |
enum | StepCountValue { StepCountValueNumber8, StepCountValueNumber16, StepCountValueNumber32, StepCountValueNumber64, StepCountValueNumber128, StepCountValueNumber256, StepCountValueNumber512 } |
Step count enum value for converting to actual count number. More... | |
Public Member Functions | |
bool | AsOriginalOption () |
Returns the option to use the same colors and layers of the original geometries for creating new geometries Created in NX10.0.0. More... | |
NXOpen::Features::MeshTransformerBuilder::ContinuityType | ContinuityTypeOption () |
Returns the continuity type option Created in NX10.0.0. More... | |
double | DistanceTolerance () |
Returns the distance tolerance used in the transformation or morphing calculations Created in NX10.0.0. More... | |
NXOpen::Facet::SelectFacetedBody * | EndFacetBody () |
Returns the end facet body Created in NX10.0.0. More... | |
bool | HideOriginal () |
Returns the option to hide the original geometries after creating new geometries Created in NX10.0.0. More... | |
NXOpen::Features::MeshTransformerBuilder::MeshTopologyType | MeshTopologyOption () |
Returns the option for setting the mesh topology used in the transformation or morphing calculations Created in NX10.0.0. More... | |
void | SetAsOriginalOption (bool asOriginalOption) |
Sets the option to use the same colors and layers of the original geometries for creating new geometries Created in NX10.0.0. More... | |
void | SetContinuityTypeOption (NXOpen::Features::MeshTransformerBuilder::ContinuityType continuityTypeOption) |
Sets the continuity type option Created in NX10.0.0. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance used in the transformation or morphing calculations Created in NX10.0.0. More... | |
void | SetHideOriginal (bool hideOriginal) |
Sets the option to hide the original geometries after creating new geometries Created in NX10.0.0. More... | |
void | SetMeshTopologyOption (NXOpen::Features::MeshTransformerBuilder::MeshTopologyType meshTopologyOption) |
Sets the option for setting the mesh topology used in the transformation or morphing calculations Created in NX10.0.0. More... | |
void | SetShowTransformVectors (bool showTransformVectors) |
Sets the option to show temporary transform vectors in preview Created in NX10.0.0. More... | |
void | SetSmoothingOption (NXOpen::Features::MeshTransformerBuilder::SmoothingType smoothingOption) |
Sets the smoothing option used in the transformation or morphing calculations Created in NX10.0.0. More... | |
void | SetStepCount (NXOpen::Features::MeshTransformerBuilder::StepCountValue stepCount) |
Sets the step count value used in the transformation or morphing calculations Created in NX10.0.0. More... | |
void | SetTransformFactor (double transformFactor) |
Sets the transform factor that magnifies or shrinks the displacements from the transformation or morphing calculations Created in NX10.0.0. More... | |
bool | ShowTransformVectors () |
Returns the option to show temporary transform vectors in preview Created in NX10.0.0. More... | |
NXOpen::Features::MeshTransformerBuilder::SmoothingType | SmoothingOption () |
Returns the smoothing option used in the transformation or morphing calculations Created in NX10.0.0. More... | |
NXOpen::Facet::SelectFacetedBody * | StartFacetBody () |
Returns the start facet body Created in NX10.0.0. More... | |
NXOpen::Features::MeshTransformerBuilder::StepCountValue | StepCount () |
Returns the step count value used in the transformation or morphing calculations Created in NX10.0.0. More... | |
NXOpen::Section * | TransformCurves () |
Returns the curves to be transformed Created in NX10.0.0. More... | |
NXOpen::ScCollector * | TransformFaces () |
Returns the faces to be transformed Created in NX10.0.0. More... | |
double | TransformFactor () |
Returns the transform factor that magnifies or shrinks the displacements from the transformation or morphing calculations Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::MeshTransformer builder
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateMeshTransformerBuilder
Default values.
Property | Value |
---|---|
AsOriginalOption |
0 |
ContinuityTypeOption |
C4 |
HideOriginal |
1 |
MeshTopologyOption |
Aligned |
ShowTransformVectors |
0 |
SmoothingOption |
Normal |
StepCount |
Number8 |
TransformFactor |
1 |
Created in NX10.0.0.
Step count enum value for converting to actual count number.
bool NXOpen::Features::MeshTransformerBuilder::AsOriginalOption | ( | ) |
Returns the option to use the same colors and layers of the original geometries for creating new geometries
Created in NX10.0.0.
License requirements : None
NXOpen::Features::MeshTransformerBuilder::ContinuityType NXOpen::Features::MeshTransformerBuilder::ContinuityTypeOption | ( | ) |
Returns the continuity type option
Created in NX10.0.0.
License requirements : None
double NXOpen::Features::MeshTransformerBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
NXOpen::Facet::SelectFacetedBody* NXOpen::Features::MeshTransformerBuilder::EndFacetBody | ( | ) |
Returns the end facet body
Created in NX10.0.0.
License requirements : None
bool NXOpen::Features::MeshTransformerBuilder::HideOriginal | ( | ) |
Returns the option to hide the original geometries after creating new geometries
Created in NX10.0.0.
License requirements : None
NXOpen::Features::MeshTransformerBuilder::MeshTopologyType NXOpen::Features::MeshTransformerBuilder::MeshTopologyOption | ( | ) |
Returns the option for setting the mesh topology used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
void NXOpen::Features::MeshTransformerBuilder::SetAsOriginalOption | ( | bool | asOriginalOption | ) |
Sets the option to use the same colors and layers of the original geometries for creating new geometries
Created in NX10.0.0.
License requirements : None
asOriginalOption | asoriginaloption |
void NXOpen::Features::MeshTransformerBuilder::SetContinuityTypeOption | ( | NXOpen::Features::MeshTransformerBuilder::ContinuityType | continuityTypeOption | ) |
Sets the continuity type option
Created in NX10.0.0.
License requirements : None
continuityTypeOption | continuitytypeoption |
void NXOpen::Features::MeshTransformerBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
distanceTolerance | distancetolerance |
void NXOpen::Features::MeshTransformerBuilder::SetHideOriginal | ( | bool | hideOriginal | ) |
Sets the option to hide the original geometries after creating new geometries
Created in NX10.0.0.
License requirements : None
hideOriginal | hideoriginal |
void NXOpen::Features::MeshTransformerBuilder::SetMeshTopologyOption | ( | NXOpen::Features::MeshTransformerBuilder::MeshTopologyType | meshTopologyOption | ) |
Sets the option for setting the mesh topology used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
meshTopologyOption | meshtopologyoption |
void NXOpen::Features::MeshTransformerBuilder::SetShowTransformVectors | ( | bool | showTransformVectors | ) |
Sets the option to show temporary transform vectors in preview
Created in NX10.0.0.
License requirements : None
showTransformVectors | showtransformvectors |
void NXOpen::Features::MeshTransformerBuilder::SetSmoothingOption | ( | NXOpen::Features::MeshTransformerBuilder::SmoothingType | smoothingOption | ) |
Sets the smoothing option used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
smoothingOption | smoothingoption |
void NXOpen::Features::MeshTransformerBuilder::SetStepCount | ( | NXOpen::Features::MeshTransformerBuilder::StepCountValue | stepCount | ) |
Sets the step count value used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
stepCount | stepcount |
void NXOpen::Features::MeshTransformerBuilder::SetTransformFactor | ( | double | transformFactor | ) |
Sets the transform factor that magnifies or shrinks the displacements from the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
transformFactor | transformfactor |
bool NXOpen::Features::MeshTransformerBuilder::ShowTransformVectors | ( | ) |
Returns the option to show temporary transform vectors in preview
Created in NX10.0.0.
License requirements : None
NXOpen::Features::MeshTransformerBuilder::SmoothingType NXOpen::Features::MeshTransformerBuilder::SmoothingOption | ( | ) |
Returns the smoothing option used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
NXOpen::Facet::SelectFacetedBody* NXOpen::Features::MeshTransformerBuilder::StartFacetBody | ( | ) |
Returns the start facet body
Created in NX10.0.0.
License requirements : None
NXOpen::Features::MeshTransformerBuilder::StepCountValue NXOpen::Features::MeshTransformerBuilder::StepCount | ( | ) |
Returns the step count value used in the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None
NXOpen::Section* NXOpen::Features::MeshTransformerBuilder::TransformCurves | ( | ) |
Returns the curves to be transformed
Created in NX10.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Features::MeshTransformerBuilder::TransformFaces | ( | ) |
Returns the faces to be transformed
Created in NX10.0.0.
License requirements : None
double NXOpen::Features::MeshTransformerBuilder::TransformFactor | ( | ) |
Returns the transform factor that magnifies or shrinks the displacements from the transformation or morphing calculations
Created in NX10.0.0.
License requirements : None