NX Open C++ Reference Guide
|
Represents a NXOpen::Features::MatchedReferenceBuilder. More...
Public Types | |
enum | ResolvedStatus { ResolvedStatusInitial, ResolvedStatusUnresolved, ResolvedStatusBySystem, ResolvedStatusByUser } |
Matched status. More... | |
enum | Types { TypesCurve, TypesFace, TypesCurveCollector, TypesFaceCollector, TypesSection, TypesPoint, TypesVector, TypesObject, TypesBodyCollector, TypesCsys, TypesPlane, TypesAxis, TypesUndefined } |
MatchedReference block type. More... | |
Public Member Functions | |
NXOpen::NXObject * | MatchedEntity () |
Returns the matched entity Created in NX6.0.0. More... | |
NXOpen::Features::MatchedReferenceBuilder::ResolvedStatus | MatchedStatus () |
Returns the matchedReference matched status Created in NX8.0.0. More... | |
NXOpen::NXObject * | ParentEntity () |
Returns the matchedReference parent entity Created in NX8.0.1. More... | |
bool | ReverseDirection () |
Returns the reverse direction Created in NX6.0.0. More... | |
void | SetMatchedEntity (NXOpen::NXObject *matchedEntity) |
Sets the matched entity Created in NX6.0.0. More... | |
void | SetMatchedStatus (NXOpen::Features::MatchedReferenceBuilder::ResolvedStatus matchedStatus) |
Sets the matchedReference matched status Created in NX8.0.0. More... | |
void | SetReverseDirection (bool reverseDirection) |
Sets the reverse direction Created in NX6.0.0. More... | |
void | SetType (NXOpen::Features::MatchedReferenceBuilder::Types type) |
Sets the matchedReference type Created in NX6.0.0. More... | |
NXOpen::Features::MatchedReferenceBuilder::Types | Type () |
Returns the matchedReference type Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::MatchedReferenceBuilder.
Created in NX6.0.0.
MatchedReference block type.
NXOpen::NXObject* NXOpen::Features::MatchedReferenceBuilder::MatchedEntity | ( | ) |
Returns the matched entity
Created in NX6.0.0.
License requirements : None
NXOpen::Features::MatchedReferenceBuilder::ResolvedStatus NXOpen::Features::MatchedReferenceBuilder::MatchedStatus | ( | ) |
Returns the matchedReference matched status
Created in NX8.0.0.
License requirements : None
NXOpen::NXObject* NXOpen::Features::MatchedReferenceBuilder::ParentEntity | ( | ) |
Returns the matchedReference parent entity
Created in NX8.0.1.
License requirements : None
bool NXOpen::Features::MatchedReferenceBuilder::ReverseDirection | ( | ) |
Returns the reverse direction
Created in NX6.0.0.
License requirements : None
void NXOpen::Features::MatchedReferenceBuilder::SetMatchedEntity | ( | NXOpen::NXObject * | matchedEntity | ) |
Sets the matched entity
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
matchedEntity | matched entity |
void NXOpen::Features::MatchedReferenceBuilder::SetMatchedStatus | ( | NXOpen::Features::MatchedReferenceBuilder::ResolvedStatus | matchedStatus | ) |
Sets the matchedReference matched status
Created in NX8.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
matchedStatus | matchedstatus |
void NXOpen::Features::MatchedReferenceBuilder::SetReverseDirection | ( | bool | reverseDirection | ) |
Sets the reverse direction
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
reverseDirection | reversedirection |
void NXOpen::Features::MatchedReferenceBuilder::SetType | ( | NXOpen::Features::MatchedReferenceBuilder::Types | type | ) |
Sets the matchedReference type
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
type | type |
NXOpen::Features::MatchedReferenceBuilder::Types NXOpen::Features::MatchedReferenceBuilder::Type | ( | ) |
Returns the matchedReference type
Created in NX6.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.