NX Open C++ Reference Guide
|
Represents a NXOpen::Features::FeatureReplayBuilder builder. More...
Public Member Functions | |
void | MakeFirstCurrent () |
Makes the first feature of the work part current. More... | |
void | MakeLastCurrent () |
Makes the last feature of the work part current. More... | |
void | MakeNextBooleanCurrent () |
Makes the next boolean feature of the work part current. More... | |
void | MakeNextCurrent () |
Makes the next feature of the work part current. More... | |
void | MakePreviousCurrent () |
Makes the previous feature of the work part current. More... | |
void | Pause () |
Pauses feature replay. More... | |
void | Play () |
Starts feature replay. More... | |
int | ReplayTimestampNumber () |
Returns the replay timestamp number of feature. More... | |
double | SecondsBetweenSteps () |
Returns the delay in seconds between replay steps Created in NX6.0.0. More... | |
void | SetReplayTimestampNumber (int replayTimestampNumber) |
Sets the replay timestamp number of feature. More... | |
void | SetSecondsBetweenSteps (double secondsBetweenSteps) |
Sets the delay in seconds between replay steps Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Features::FeatureReplayBuilder builder.
NXOpen::Features::FeatureReplayBuilder is used to control the feature replay of a part. Using this class, one can make the first feature or the last feature current, and step through the features by making the next feature or previous feature current. This class also allows stepping to the next boolean feature or automatically replay to a given feature. If the feature to be replayed to, is more than the current feature, one can specify a delay (time interval in seconds) between the replay of each of the features to observe the part construction with interactive NX session. When interactive NX session is not running, there will be no display of objects / current features.
To create a new instance of this class, use NXOpen::Features::FeatureCollection::CreateFeatureReplayBuilder
Default values.
Property | Value |
---|---|
ReplayTimestampNumber |
0 |
SecondsBetweenSteps |
0 |
Created in NX6.0.0.
void NXOpen::Features::FeatureReplayBuilder::MakeFirstCurrent | ( | ) |
Makes the first feature of the work part current.
If replay is going on, it will stop.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
void NXOpen::Features::FeatureReplayBuilder::MakeLastCurrent | ( | ) |
Makes the last feature of the work part current.
If replay is going on, it will stop.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
void NXOpen::Features::FeatureReplayBuilder::MakeNextBooleanCurrent | ( | ) |
Makes the next boolean feature of the work part current.
If replay is going on, it will stop.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
void NXOpen::Features::FeatureReplayBuilder::MakeNextCurrent | ( | ) |
Makes the next feature of the work part current.
If replay is going on, it will stop.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
void NXOpen::Features::FeatureReplayBuilder::MakePreviousCurrent | ( | ) |
Makes the previous feature of the work part current.
If replay is going on, it will stop.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
void NXOpen::Features::FeatureReplayBuilder::Pause | ( | ) |
Pauses feature replay.
If replay is going on, it will pause.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
void NXOpen::Features::FeatureReplayBuilder::Play | ( | ) |
Starts feature replay.
If feature replay is in paused state, it will continue from the paused state. Replay will continue to the feature number as set by NXOpen::Features::FeatureReplayBuilder::ReplayTimestampNumber and NXOpen::Features::FeatureReplayBuilder::SetReplayTimestampNumber . If NXOpen::Features::FeatureReplayBuilder::ReplayTimestampNumber and NXOpen::Features::FeatureReplayBuilder::SetReplayTimestampNumber is more than the current feature, feature replay will continue to NXOpen::Features::FeatureReplayBuilder::ReplayTimestampNumber and NXOpen::Features::FeatureReplayBuilder::SetReplayTimestampNumber - one feature at a time and there will be a delay of NXOpen::Features::FeatureReplayBuilder::SecondsBetweenSteps and NXOpen::Features::FeatureReplayBuilder::SetSecondsBetweenSteps seconds between replay of each feature. If NXOpen::Features::FeatureReplayBuilder::ReplayTimestampNumber and NXOpen::Features::FeatureReplayBuilder::SetReplayTimestampNumber is less than the current feature, feature NXOpen::Features::FeatureReplayBuilder::ReplayTimestampNumber and NXOpen::Features::FeatureReplayBuilder::SetReplayTimestampNumber will be made current feature and no steps are shown.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
int NXOpen::Features::FeatureReplayBuilder::ReplayTimestampNumber | ( | ) |
Returns the replay timestamp number of feature.
If this feature is more than the current feature, feature replay will continue to this feature showing the steps in between. If this feature is less than the current feature, this feature will be made current on next replay.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
double NXOpen::Features::FeatureReplayBuilder::SecondsBetweenSteps | ( | ) |
Returns the delay in seconds between replay steps
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
void NXOpen::Features::FeatureReplayBuilder::SetReplayTimestampNumber | ( | int | replayTimestampNumber | ) |
Sets the replay timestamp number of feature.
If this feature is more than the current feature, feature replay will continue to this feature showing the steps in between. If this feature is less than the current feature, this feature will be made current on next replay.
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
replayTimestampNumber | replaytimestampnumber |
void NXOpen::Features::FeatureReplayBuilder::SetSecondsBetweenSteps | ( | double | secondsBetweenSteps | ) |
Sets the delay in seconds between replay steps
Created in NX6.0.0.
License requirements : solid_modeling ("SOLIDS MODELING")
secondsBetweenSteps | secondsbetweensteps |