NX Open C++ Reference Guide
|
This class handles the removal of undercut regions of a facet body. More...
Public Member Functions | |
NXOpen::Expression * | DraftAngle () |
Returns the draft angle Created in NX12.0.0. More... | |
NXOpen::Direction * | DrawDirection () |
Returns the draft vector Created in NX12.0.0. More... | |
NXOpen::SelectDisplayableObject * | FacetBody () |
Returns the facet body. More... | |
void | GenerateIsoclines () |
The generation of isoclines. More... | |
bool | IsEditCopy () |
Returns the flag indicating if the fixing undercuts is on the copy of the input facet body. More... | |
bool | MatchFace () |
Returns the match tangent to face. More... | |
NXOpen::SelectDisplayableObject * | PartingObject () |
Returns the parting object Created in NX12.0.0. More... | |
NXOpen::ScCollector * | SelectedCurve () |
Returns the selected isocline curve. More... | |
void | SetDrawDirection (NXOpen::Direction *drawDirection) |
Sets the draft vector Created in NX12.0.0. More... | |
void | SetEditCopy (bool isEditCopy) |
Sets the flag indicating if the fixing undercuts is on the copy of the input facet body. More... | |
void | SetMatchFace (bool matchFace) |
Sets the match tangent to face. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class handles the removal of undercut regions of a facet body.
To create a new instance of this class, use NXOpen::Facet::FacetModelingCollection::CreateRemoveUndercutsBuilder
Default values.
Property | Value |
---|---|
DraftAngle.Value |
0 |
IsEditCopy |
0 |
Created in NX12.0.0.
NXOpen::Expression* NXOpen::Facet::RemoveUndercutsBuilder::DraftAngle | ( | ) |
Returns the draft angle
Created in NX12.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Facet::RemoveUndercutsBuilder::DrawDirection | ( | ) |
Returns the draft vector
Created in NX12.0.0.
License requirements : None
NXOpen::SelectDisplayableObject* NXOpen::Facet::RemoveUndercutsBuilder::FacetBody | ( | ) |
Returns the facet body.
Inputs to this command can be convergent objects
Created in NX12.0.0.
License requirements : None
void NXOpen::Facet::RemoveUndercutsBuilder::GenerateIsoclines | ( | ) |
The generation of isoclines.
Create isocline curves on the input facet body.
Created in NX12.0.0.
License requirements : nx_polygon_modeling (" NX Polygon Modeling")
bool NXOpen::Facet::RemoveUndercutsBuilder::IsEditCopy | ( | ) |
Returns the flag indicating if the fixing undercuts is on the copy of the input facet body.
Created in NX12.0.0.
License requirements : None
bool NXOpen::Facet::RemoveUndercutsBuilder::MatchFace | ( | ) |
Returns the match tangent to face.
Math the shorter face by bridging the input face to the edge of the longer face at the parting objet.
Created in NX12.0.0.
License requirements : None
NXOpen::SelectDisplayableObject* NXOpen::Facet::RemoveUndercutsBuilder::PartingObject | ( | ) |
Returns the parting object
Created in NX12.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Facet::RemoveUndercutsBuilder::SelectedCurve | ( | ) |
Returns the selected isocline curve.
The undercut related to the selected isocline curve will be removed.
Created in NX12.0.0.
License requirements : None
void NXOpen::Facet::RemoveUndercutsBuilder::SetDrawDirection | ( | NXOpen::Direction * | drawDirection | ) |
Sets the draft vector
Created in NX12.0.0.
License requirements : None
drawDirection | drawdirection |
void NXOpen::Facet::RemoveUndercutsBuilder::SetEditCopy | ( | bool | isEditCopy | ) |
Sets the flag indicating if the fixing undercuts is on the copy of the input facet body.
Created in NX12.0.0.
License requirements : nx_polygon_modeling (" NX Polygon Modeling")
isEditCopy | iseditcopy |
void NXOpen::Facet::RemoveUndercutsBuilder::SetMatchFace | ( | bool | matchFace | ) |
Sets the match tangent to face.
Math the shorter face by bridging the input face to the edge of the longer face at the parting objet.
Created in NX12.0.0.
License requirements : nx_polygon_modeling (" NX Polygon Modeling")
matchFace | matchface |