NX Open C++ Reference Guide
|
Represents a NXOpen::Facet::FacetBodyFromBodyBuilder builder. More...
Public Types | |
enum | OriginalBodyOptions { OriginalBodyOptionsKeep, OriginalBodyOptionsHide, OriginalBodyOptionsDelete } |
These options represent the options for handling original body: Keep, Hide, Delete. More... | |
enum | OutputTypes { OutputTypesConvergentBody, OutputTypesNXFacetBody, OutputTypesJTFacetBody } |
These options represent the type of output body. More... | |
Public Member Functions | |
bool | Associative () |
Returns the option that specifies whether the facet body from body operation is associative Created in NX11.0.0. More... | |
double | MaximumDeviation () |
Returns the maximum deviation Created in NX10.0.0. More... | |
NXOpen::SelectDisplayableObjectList * | NonFacetedBodiesToConvert () |
Returns the input non-faceted bodies to convert Created in NX10.0.0. More... | |
NXOpen::Facet::FacetBodyFromBodyBuilder::OriginalBodyOptions | OriginalBodyOption () |
Returns the original body option of enum Created in NX11.0.0. More... | |
NXOpen::Facet::FacetBodyFromBodyBuilder::OutputTypes | OutputType () |
Returns the output of the type of enum Created in NX11.0.0. More... | |
void | SetAssociative (bool associative) |
Sets the option that specifies whether the facet body from body operation is associative Created in NX11.0.0. More... | |
void | SetMaximumDeviation (double maximumDeviation) |
Sets the maximum deviation Created in NX10.0.0. More... | |
void | SetOriginalBodyOption (NXOpen::Facet::FacetBodyFromBodyBuilder::OriginalBodyOptions enumOriginalBodyOption) |
Sets the original body option of enum Created in NX11.0.0. More... | |
void | SetOutputType (NXOpen::Facet::FacetBodyFromBodyBuilder::OutputTypes enumOutputType) |
Sets the output of the type of enum Created in NX11.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Facet::FacetBodyFromBodyBuilder builder.
It converts the selected analytic bodies to NX convergent bodies bodies. The original inputs are deleted.
To create a new instance of this class, use NXOpen::Facet::FacetModelingCollection::CreateFacetBodyFromBodyBuilder
Default values.
Property | Value |
---|---|
Associative |
False |
MaximumDeviation |
0.1 (millimeters part), 0.005 (inches part) |
OriginalBodyOption |
Hide |
OutputType |
ConvergentBody |
Created in NX10.0.0.
bool NXOpen::Facet::FacetBodyFromBodyBuilder::Associative | ( | ) |
Returns the option that specifies whether the facet body from body operation is associative
Created in NX11.0.0.
License requirements : None
double NXOpen::Facet::FacetBodyFromBodyBuilder::MaximumDeviation | ( | ) |
Returns the maximum deviation
Created in NX10.0.0.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Facet::FacetBodyFromBodyBuilder::NonFacetedBodiesToConvert | ( | ) |
Returns the input non-faceted bodies to convert
Created in NX10.0.0.
License requirements : None
NXOpen::Facet::FacetBodyFromBodyBuilder::OriginalBodyOptions NXOpen::Facet::FacetBodyFromBodyBuilder::OriginalBodyOption | ( | ) |
Returns the original body option of enum
Created in NX11.0.0.
License requirements : None
NXOpen::Facet::FacetBodyFromBodyBuilder::OutputTypes NXOpen::Facet::FacetBodyFromBodyBuilder::OutputType | ( | ) |
Returns the output of the type of enum
Created in NX11.0.0.
License requirements : None
void NXOpen::Facet::FacetBodyFromBodyBuilder::SetAssociative | ( | bool | associative | ) |
Sets the option that specifies whether the facet body from body operation is associative
Created in NX11.0.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
associative | associative |
void NXOpen::Facet::FacetBodyFromBodyBuilder::SetMaximumDeviation | ( | double | maximumDeviation | ) |
Sets the maximum deviation
Created in NX10.0.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
maximumDeviation | maximumdeviation |
void NXOpen::Facet::FacetBodyFromBodyBuilder::SetOriginalBodyOption | ( | NXOpen::Facet::FacetBodyFromBodyBuilder::OriginalBodyOptions | enumOriginalBodyOption | ) |
Sets the original body option of enum
Created in NX11.0.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
enumOriginalBodyOption | enumoriginalbodyoption |
void NXOpen::Facet::FacetBodyFromBodyBuilder::SetOutputType | ( | NXOpen::Facet::FacetBodyFromBodyBuilder::OutputTypes | enumOutputType | ) |
Sets the output of the type of enum
Created in NX11.0.0.
License requirements : studio_free_form ("STUDIO FREE FORM")
enumOutputType | enumoutputtype |