NX Open C++ Reference Guide
|
Represents a NXOpen::Facet::ExtrudeFacetBodyBuilder It extrudes a NX Facet Body. More...
Public Types | |
enum | LimitType { LimitTypeDistance, LimitTypeToPlane } |
Represents the extrude limit type. More... | |
Public Member Functions | |
NXOpen::Direction * | Direction () |
Returns the direction used when limit type is NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitTypeDistance Created in NX9.0.0. More... | |
NXOpen::Expression * | Distance () |
Returns the distance used when limit type is NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitTypeDistance Created in NX9.0.0. More... | |
double | DistanceTolerance () |
Returns the distance tolerance used in the extrude facet body feature Created in NX9.0.1. More... | |
NXOpen::SelectDisplayableObjectList * | FacetBody () |
Returns the facet/sheet bodies to be extruded Created in NX9.0.0. More... | |
NXOpen::Expression * | Offset () |
Returns the offset value used to offset the extruded body Created in NX9.0.0. More... | |
NXOpen::Plane * | Plane () |
Returns the plane used when limit type is NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitTypeToPlane Created in NX9.0.0. More... | |
void | SetDirection (NXOpen::Direction *direction) |
Sets the direction used when limit type is NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitTypeDistance Created in NX9.0.0. More... | |
void | SetDistanceTolerance (double distanceTolerance) |
Sets the distance tolerance used in the extrude facet body feature Created in NX9.0.1. More... | |
void | SetPlane (NXOpen::Plane *plane) |
Sets the plane used when limit type is NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitTypeToPlane Created in NX9.0.0. More... | |
void | SetType (NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitType type) |
Sets the limit type Created in NX9.0.0. More... | |
NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitType | Type () |
Returns the limit type Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Facet::ExtrudeFacetBodyBuilder It extrudes a NX Facet Body.
The limit of extrusion can be specified by direction and distance or plane object. It returns the extruded NX Facet Body.
To create a new instance of this class, use NXOpen::Facet::FacetedBodyCollection::CreateExtrudeFacetBodyBuilder
Default values.
Property | Value |
---|---|
Distance.Value |
10 (millimeters part), 1 (inches part) |
Offset.Value |
0 (millimeters part), 0 (inches part) |
Type |
Distance |
Created in NX9.0.0.
NXOpen::Direction* NXOpen::Facet::ExtrudeFacetBodyBuilder::Direction | ( | ) |
Returns the direction used when limit type is NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitTypeDistance
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Facet::ExtrudeFacetBodyBuilder::Distance | ( | ) |
Returns the distance used when limit type is NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitTypeDistance
Created in NX9.0.0.
License requirements : None
double NXOpen::Facet::ExtrudeFacetBodyBuilder::DistanceTolerance | ( | ) |
Returns the distance tolerance used in the extrude facet body feature
Created in NX9.0.1.
License requirements : None
NXOpen::SelectDisplayableObjectList* NXOpen::Facet::ExtrudeFacetBodyBuilder::FacetBody | ( | ) |
Returns the facet/sheet bodies to be extruded
Created in NX9.0.0.
License requirements : None
NXOpen::Expression* NXOpen::Facet::ExtrudeFacetBodyBuilder::Offset | ( | ) |
Returns the offset value used to offset the extruded body
Created in NX9.0.0.
License requirements : None
NXOpen::Plane* NXOpen::Facet::ExtrudeFacetBodyBuilder::Plane | ( | ) |
Returns the plane used when limit type is NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitTypeToPlane
Created in NX9.0.0.
License requirements : None
void NXOpen::Facet::ExtrudeFacetBodyBuilder::SetDirection | ( | NXOpen::Direction * | direction | ) |
Sets the direction used when limit type is NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitTypeDistance
Created in NX9.0.0.
License requirements : studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
direction | direction |
void NXOpen::Facet::ExtrudeFacetBodyBuilder::SetDistanceTolerance | ( | double | distanceTolerance | ) |
Sets the distance tolerance used in the extrude facet body feature
Created in NX9.0.1.
License requirements : None
distanceTolerance | distancetolerance |
void NXOpen::Facet::ExtrudeFacetBodyBuilder::SetPlane | ( | NXOpen::Plane * | plane | ) |
Sets the plane used when limit type is NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitTypeToPlane
Created in NX9.0.0.
License requirements : studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
plane | plane |
void NXOpen::Facet::ExtrudeFacetBodyBuilder::SetType | ( | NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitType | type | ) |
Sets the limit type
Created in NX9.0.0.
License requirements : studio_free_form ("STUDIO FREE FORM") OR die_engineering ("DIE ENGINEERING")
type | type |
NXOpen::Facet::ExtrudeFacetBodyBuilder::LimitType NXOpen::Facet::ExtrudeFacetBodyBuilder::Type | ( | ) |
Returns the limit type
Created in NX9.0.0.
License requirements : None