NX Open C++ Reference Guide
|
Represents a NXOpen::Facet::DivideFacetFaceBuilder . More...
Public Types | |
enum | DivideFacetTypes { DivideFacetTypesByRegion, DivideFacetTypesByColor } |
Divide Facet Face type. More... | |
Public Member Functions | |
int | Degree () |
Returns the polynomial degree (one unit less than the order). More... | |
NXOpen::ScCollector * | FacetBodyCollector () |
Returns the collector for specifying facet bodies to be divided based on colored regions. More... | |
NXOpen::FacetCollector * | FacetCollector () |
Returns the collector for specifying facet regions Created in NX12.0.0. More... | |
bool | IsEditCopy () |
Returns the value indicating if a copy of the facet body to be used for Divide facet face without altering the original Created in NX12.0.0. More... | |
int | Segments () |
Returns the number of segments used for advanced fitting Created in NX12.0.0. More... | |
void | SetDegree (int degree) |
Sets the polynomial degree (one unit less than the order). More... | |
void | SetEditCopy (bool isEditCopy) |
Sets the value indicating if a copy of the facet body to be used for Divide facet face without altering the original Created in NX12.0.0. More... | |
void | SetSegments (int segments) |
Sets the number of segments used for advanced fitting Created in NX12.0.0. More... | |
void | SetType (NXOpen::Facet::DivideFacetFaceBuilder::DivideFacetTypes type) |
Sets the type of enum which decides method for dividing facet faces Created in NX12.0.0. More... | |
NXOpen::Facet::DivideFacetFaceBuilder::DivideFacetTypes | Type () |
Returns the type of enum which decides method for dividing facet faces Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Facet::DivideFacetFaceBuilder .
Divide Facet Face Builder is a function to facilitate dividing of selected facet out of original facet face.
To create a new instance of this class, use NXOpen::Facet::FacetModelingCollection::CreateDivideFacetFaceBuilder
Default values.
Property | Value |
---|---|
Degree |
3 |
IsEditCopy |
0 |
Segments |
50 |
Created in NX12.0.0.
int NXOpen::Facet::DivideFacetFaceBuilder::Degree | ( | ) |
Returns the polynomial degree (one unit less than the order).
Created in NX12.0.0.
License requirements : None
NXOpen::ScCollector* NXOpen::Facet::DivideFacetFaceBuilder::FacetBodyCollector | ( | ) |
Returns the collector for specifying facet bodies to be divided based on colored regions.
Created in NX12.0.0.
License requirements : None
NXOpen::FacetCollector* NXOpen::Facet::DivideFacetFaceBuilder::FacetCollector | ( | ) |
Returns the collector for specifying facet regions
Created in NX12.0.0.
License requirements : None
bool NXOpen::Facet::DivideFacetFaceBuilder::IsEditCopy | ( | ) |
Returns the value indicating if a copy of the facet body to be used for Divide facet face without altering the original
Created in NX12.0.0.
License requirements : None
int NXOpen::Facet::DivideFacetFaceBuilder::Segments | ( | ) |
Returns the number of segments used for advanced fitting
Created in NX12.0.0.
License requirements : None
void NXOpen::Facet::DivideFacetFaceBuilder::SetDegree | ( | int | degree | ) |
Sets the polynomial degree (one unit less than the order).
Created in NX12.0.0.
License requirements : nx_polygon_modeling (" NX Polygon Modeling")
degree | degree |
void NXOpen::Facet::DivideFacetFaceBuilder::SetEditCopy | ( | bool | isEditCopy | ) |
Sets the value indicating if a copy of the facet body to be used for Divide facet face without altering the original
Created in NX12.0.0.
License requirements : nx_polygon_modeling (" NX Polygon Modeling")
isEditCopy | iseditcopy |
void NXOpen::Facet::DivideFacetFaceBuilder::SetSegments | ( | int | segments | ) |
Sets the number of segments used for advanced fitting
Created in NX12.0.0.
License requirements : nx_polygon_modeling (" NX Polygon Modeling")
segments | segments |
void NXOpen::Facet::DivideFacetFaceBuilder::SetType | ( | NXOpen::Facet::DivideFacetFaceBuilder::DivideFacetTypes | type | ) |
Sets the type of enum which decides method for dividing facet faces
Created in NX12.0.0.
License requirements : nx_polygon_modeling (" NX Polygon Modeling")
type | type |
NXOpen::Facet::DivideFacetFaceBuilder::DivideFacetTypes NXOpen::Facet::DivideFacetFaceBuilder::Type | ( | ) |
Returns the type of enum which decides method for dividing facet faces
Created in NX12.0.0.
License requirements : None