NX Open C++ Reference Guide
|
Represents the INHERIT PMI tab on the View Style Dialog (Drawings.ViewStyleInheritPmiBuilder) More...
Public Member Functions | |
bool | CrosshatchPmiLwsv () |
Returns the cross-hatch setting for the current inherited PMI Lightweight Section View Created in NX8.0.0. More... | |
NXOpen::Preferences::GdtOption | Gdt () |
Returns the gdt option on the INHERIT PMI tab of the View Style Dialog Created in NX6.0.0. More... | |
NXOpen::Preferences::PmiOption | Pmi () |
Returns the pmi option on the INHERIT PMI tab of the View Style Dialog Created in NX6.0.0. More... | |
bool | PmiFromRevolved () |
Returns the 'Show PMI Dimensions from Revolved Sketches' toggle on the INHERIT PMI tab of the View Style Dialog Created in NX9.0.0. More... | |
bool | PmiToDrawing () |
Returns the 'pmi to drawing' toggle on the INHERIT PMI tab of the View Style Dialog Created in NX6.0.0. More... | |
int | PmiTypeMask () |
Returns the type mask on the INHERIT PMI tab of the View Style Dialog Created in NX6.0.0. More... | |
NXOpen::Preferences::ReferenceSetBehavior | ReferenceSetBehavior () |
Returns the reference set option Created in NX10.0.0. More... | |
void | SetCrosshatchPmiLwsv (bool crosshatch) |
Sets the cross-hatch setting for the current inherited PMI Lightweight Section View Created in NX8.0.0. More... | |
void | SetGdt (NXOpen::Preferences::GdtOption gdtOption) |
Sets the gdt option on the INHERIT PMI tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetPmi (NXOpen::Preferences::PmiOption pmiOption) |
Sets the pmi option on the INHERIT PMI tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetPmiFromRevolved (bool pmiFromRevolvedToggle) |
Sets the 'Show PMI Dimensions from Revolved Sketches' toggle on the INHERIT PMI tab of the View Style Dialog Created in NX9.0.0. More... | |
void | SetPmiToDrawing (bool pmiToDrawingToggle) |
Sets the 'pmi to drawing' toggle on the INHERIT PMI tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetPmiTypeMask (int pmiTypeMask) |
Sets the type mask on the INHERIT PMI tab of the View Style Dialog Created in NX6.0.0. More... | |
void | SetReferenceSetBehavior (NXOpen::Preferences::ReferenceSetBehavior pmiOption) |
Sets the reference set option Created in NX10.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the INHERIT PMI tab on the View Style Dialog (Drawings.ViewStyleInheritPmiBuilder)
Created in NX6.0.0.
bool NXOpen::Drawings::ViewStyleInheritPmiBuilder::CrosshatchPmiLwsv | ( | ) |
Returns the cross-hatch setting for the current inherited PMI Lightweight Section View
Created in NX8.0.0.
License requirements : None
NXOpen::Preferences::GdtOption NXOpen::Drawings::ViewStyleInheritPmiBuilder::Gdt | ( | ) |
Returns the gdt option on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
NXOpen::Preferences::PmiOption NXOpen::Drawings::ViewStyleInheritPmiBuilder::Pmi | ( | ) |
Returns the pmi option on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
bool NXOpen::Drawings::ViewStyleInheritPmiBuilder::PmiFromRevolved | ( | ) |
Returns the 'Show PMI Dimensions from Revolved Sketches' toggle on the INHERIT PMI tab of the View Style Dialog
Created in NX9.0.0.
License requirements : None
bool NXOpen::Drawings::ViewStyleInheritPmiBuilder::PmiToDrawing | ( | ) |
Returns the 'pmi to drawing' toggle on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
int NXOpen::Drawings::ViewStyleInheritPmiBuilder::PmiTypeMask | ( | ) |
Returns the type mask on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0.
License requirements : None
NXOpen::Preferences::ReferenceSetBehavior NXOpen::Drawings::ViewStyleInheritPmiBuilder::ReferenceSetBehavior | ( | ) |
Returns the reference set option
Created in NX10.0.0.
License requirements : None
void NXOpen::Drawings::ViewStyleInheritPmiBuilder::SetCrosshatchPmiLwsv | ( | bool | crosshatch | ) |
Sets the cross-hatch setting for the current inherited PMI Lightweight Section View
Created in NX8.0.0.
License requirements : drafting ("DRAFTING")
crosshatch | crosshatch |
void NXOpen::Drawings::ViewStyleInheritPmiBuilder::SetGdt | ( | NXOpen::Preferences::GdtOption | gdtOption | ) |
Sets the gdt option on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
gdtOption | Sets a new gdt option on the inherit pmi sub-builder |
void NXOpen::Drawings::ViewStyleInheritPmiBuilder::SetPmi | ( | NXOpen::Preferences::PmiOption | pmiOption | ) |
Sets the pmi option on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
pmiOption | Sets a new pmi option on the inherit pmi sub-builder |
void NXOpen::Drawings::ViewStyleInheritPmiBuilder::SetPmiFromRevolved | ( | bool | pmiFromRevolvedToggle | ) |
Sets the 'Show PMI Dimensions from Revolved Sketches' toggle on the INHERIT PMI tab of the View Style Dialog
Created in NX9.0.0.
License requirements : drafting ("DRAFTING")
pmiFromRevolvedToggle | Sets a new pmi to drawing toggle value on the inherit pmi sub-builder |
void NXOpen::Drawings::ViewStyleInheritPmiBuilder::SetPmiToDrawing | ( | bool | pmiToDrawingToggle | ) |
Sets the 'pmi to drawing' toggle on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
pmiToDrawingToggle | Sets a new pmi to drawing toggle value on the inherit pmi sub-builder |
void NXOpen::Drawings::ViewStyleInheritPmiBuilder::SetPmiTypeMask | ( | int | pmiTypeMask | ) |
Sets the type mask on the INHERIT PMI tab of the View Style Dialog
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
pmiTypeMask | Sets a new pmi type mask on the inherit pmi sub-builder |
void NXOpen::Drawings::ViewStyleInheritPmiBuilder::SetReferenceSetBehavior | ( | NXOpen::Preferences::ReferenceSetBehavior | pmiOption | ) |
Sets the reference set option
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
pmiOption | Sets a new pmi option on the inherit pmi sub-builder |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.