NX Open C++ Reference Guide
|
Represents a ViewOrientationBuilder. More...
Public Types | |
enum | Orientation { OrientationOrthographic, OrientationInheritOrientation, OrientationUseParentOrientation, OrientationUseParentOrienation = 2, OrientationSectionExisting } |
This enum represents view orientation type. More... | |
Public Member Functions | |
NXOpen::Drawings::ViewOrientationBuilder::Orientation | OrientationType () |
Returns the orientation type Created in NX6.0.0. More... | |
NXOpen::SelectView * | SelectView () |
Returns the select view Created in NX6.0.0. More... | |
void | SetOrientationType (NXOpen::Drawings::ViewOrientationBuilder::Orientation orientationType) |
Sets the orientation type Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a ViewOrientationBuilder.
The View Orientation Block is used to specify orientation of the view, and the view being inherited or sectioned, if needed.
Created in NX6.0.0.
This enum represents view orientation type.
Drawings::ViewOrientationBuilder::OrientationInheritOrientation and Drawings::ViewOrientationBuilder::OrientationSectionExisting options require a view selection.
NXOpen::Drawings::ViewOrientationBuilder::Orientation NXOpen::Drawings::ViewOrientationBuilder::OrientationType | ( | ) |
Returns the orientation type
Created in NX6.0.0.
License requirements : None
NXOpen::SelectView* NXOpen::Drawings::ViewOrientationBuilder::SelectView | ( | ) |
Returns the select view
Created in NX6.0.0.
License requirements : None
void NXOpen::Drawings::ViewOrientationBuilder::SetOrientationType | ( | NXOpen::Drawings::ViewOrientationBuilder::Orientation | orientationType | ) |
Sets the orientation type
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
orientationType | orientationtype |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.