NX Open C++ Reference Guide
|
This class represents a Drafting Viewing Direction Arrow Label. More...
Additional Inherited Members | |
Public Types inherited from NXOpen::DisplayableObject | |
enum | ObjectFont { ObjectFontSolid = 1, ObjectFontDashed, ObjectFontPhantom, ObjectFontCenterline, ObjectFontDotted, ObjectFontLongDashed, ObjectFontDottedDashed } |
specifies the object font for objects such as lines Created in NX3.0.0. More... | |
enum | ObjectWidth { ObjectWidthNormal, ObjectWidthThick, ObjectWidthThin, ObjectWidthOne = 5, ObjectWidthTwo, ObjectWidthThree, ObjectWidthFour, ObjectWidthFive, ObjectWidthSix, ObjectWidthSeven, ObjectWidthEight, ObjectWidthNine } |
specifies object width for objects such as lines and text Created in NX3.0.0. More... | |
Public Member Functions inherited from NXOpen::Annotations::BaseNote | |
virtual void | AddBusinessModifiers (const std::vector< NXOpen::Annotations::BusinessModifier * > &businessModifiers) |
Adds the business modifiers. More... | |
virtual NXOpen::Annotations::AssociatedObject * | GetAssociatedObject () |
Returns the associated object. More... | |
virtual std::vector < NXOpen::Annotations::BusinessModifier * > | GetBusinessModifiers () |
Returns the business modifiers. More... | |
virtual NXOpen::Annotations::AssociatedObject * | GetSharedAssociatedObject () |
Returns the shared associated objects. More... | |
virtual int | Index () |
Returns the index. More... | |
virtual bool | IsMirrored () |
Returns a flag indicating whether the annotation is mirrored Created in NX8.5.0. More... | |
bool | IsVertical () |
Returns a flag indicating whether the note is vertical. More... | |
virtual void | SetAssociatedObject (NXOpen::Annotations::AssociatedObject *assocObj) |
Sets the associated object. More... | |
virtual void | SetBusinessModifiers (const std::vector< NXOpen::Annotations::BusinessModifier * > &businessModifiers) |
Sets the business modifiers. More... | |
virtual void | SetIndex (int index) |
Sets the index. More... | |
void | SetVertical (bool isVertical) |
Sets a flag indicating whether the note is vertical. More... | |
void | UpdateFromRule () |
Updates the specified note from the KF rule. More... | |
This class represents a Drafting Viewing Direction Arrow Label.
Object of this class will be created when projected view is created and cannot be independently
There is no KF creator for this class.
Created in NX9.0.0.