NX Open C++ Reference Guide
|
Represents a NXOpen::Drawings::TrackDrawingChangesGeneralBuilder. More...
Public Types | |
enum | BaselineOfComparisonType { BaselineOfComparisonTypeSnapshot, BaselineOfComparisonTypeTrackedChanges } |
Represents baseline Of comparison type. More... | |
enum | CompareMethodType { CompareMethodTypeAgainstAnotherDrawing, CompareMethodTypeAgainstSnapshotDataInActiveDrawing, CompareMethodTypeOpenSavedComparisonReport } |
Represents compare method type. More... | |
enum | SnapshotDataToUseType { SnapshotDataToUseTypeAskAtRunTime, SnapshotDataToUseTypeAlwaysUseExistingData, SnapshotDataToUseTypeAlwaysCreateNewData, SnapshotDataToUseTypeCreateNewDataifNoneExists } |
Represents snapshot data to use type. More... | |
enum | SymbolType { SymbolTypeCircle, SymbolTypeTriangleUp, SymbolTypeTriangleDown, SymbolTypeSquare, SymbolTypeHexagon } |
Represents symbol type. More... | |
Public Member Functions | |
NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::BaselineOfComparisonType | BaselineOfComparison () |
Returns the baseline of comparison Created in NX11.0.0. More... | |
NXOpen::LineColorFontWidthBuilder * | ChangeSymbolLineColorFontWidth () |
Returns the change symbol line color font width Created in NX11.0.0. More... | |
double | ChangeSymbolSize () |
Returns the change symbol size Created in NX11.0.0. More... | |
NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SymbolType | ChangeSymbolType () |
Returns the change symbol type Created in NX11.0.0. More... | |
NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::CompareMethodType | CompareMethod () |
Returns the compare method Created in NX11.0.0. More... | |
double | CompareTolerance () |
Returns the compare tolerance Created in NX11.0.0. More... | |
bool | CreateOverlayDataWithSnapshotData () |
Returns the create overlay data with snapshot data Created in NX11.0.0. More... | |
bool | DisplayChangeSymbol () |
Returns the display change symbol Created in NX11.0.0. More... | |
bool | IncrementIDNumberPerReport () |
Returns the increment id number per report Created in NX11.0.0. More... | |
bool | PreserveChangeSymbolDisplay () |
Returns the preserve Change Symbol Display Created in NX11.0.0. More... | |
bool | RestartIDNumbersWithNewReport () |
Returns the restart id numbers with new report Created in NX11.0.0. More... | |
void | SetBaselineOfComparison (NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::BaselineOfComparisonType baselineOfComparison) |
Sets the baseline of comparison Created in NX11.0.0. More... | |
void | SetChangeSymbolSize (double symbolSize) |
Sets the change symbol size Created in NX11.0.0. More... | |
void | SetChangeSymbolType (NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SymbolType symbolType) |
Sets the change symbol type Created in NX11.0.0. More... | |
void | SetCompareMethod (NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::CompareMethodType compareMethod) |
Sets the compare method Created in NX11.0.0. More... | |
void | SetCompareTolerance (double compareTolerance) |
Sets the compare tolerance Created in NX11.0.0. More... | |
void | SetCreateOverlayDataWithSnapshotData (bool createOverlayDataWithSnapshotData) |
Sets the create overlay data with snapshot data Created in NX11.0.0. More... | |
void | SetDisplayChangeSymbol (bool displayChangeSymbol) |
Sets the display change symbol Created in NX11.0.0. More... | |
void | SetIncrementIDNumberPerReport (bool incrementIDNumberPerReport) |
Sets the increment id number per report Created in NX11.0.0. More... | |
void | SetPreserveChangeSymbolDisplay (bool preserveChangeSymbolDisplay) |
Sets the preserve Change Symbol Display Created in NX11.0.0. More... | |
void | SetRestartIDNumbersWithNewReport (bool restartIDNumbersWithNewReport) |
Sets the restart id numbers with new report Created in NX11.0.0. More... | |
void | SetSnapshotDataToUse (NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SnapshotDataToUseType snapshotDataToUse) |
Sets the snapshot data to use Created in NX11.0.0. More... | |
NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SnapshotDataToUseType | SnapshotDataToUse () |
Returns the snapshot data to use Created in NX11.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Drawings::TrackDrawingChangesGeneralBuilder.
Created in NX11.0.0.
Represents compare method type.
Represents snapshot data to use type.
NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::BaselineOfComparisonType NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::BaselineOfComparison | ( | ) |
Returns the baseline of comparison
Created in NX11.0.0.
License requirements : None
NXOpen::LineColorFontWidthBuilder* NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::ChangeSymbolLineColorFontWidth | ( | ) |
Returns the change symbol line color font width
Created in NX11.0.0.
License requirements : None
double NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::ChangeSymbolSize | ( | ) |
Returns the change symbol size
Created in NX11.0.0.
License requirements : None
NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SymbolType NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::ChangeSymbolType | ( | ) |
Returns the change symbol type
Created in NX11.0.0.
License requirements : None
NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::CompareMethodType NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::CompareMethod | ( | ) |
Returns the compare method
Created in NX11.0.0.
License requirements : None
double NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::CompareTolerance | ( | ) |
Returns the compare tolerance
Created in NX11.0.0.
License requirements : None
bool NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::CreateOverlayDataWithSnapshotData | ( | ) |
Returns the create overlay data with snapshot data
Created in NX11.0.0.
License requirements : None
bool NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::DisplayChangeSymbol | ( | ) |
Returns the display change symbol
Created in NX11.0.0.
License requirements : None
bool NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::IncrementIDNumberPerReport | ( | ) |
Returns the increment id number per report
Created in NX11.0.0.
License requirements : None
bool NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::PreserveChangeSymbolDisplay | ( | ) |
Returns the preserve Change Symbol Display
Created in NX11.0.0.
License requirements : None
bool NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::RestartIDNumbersWithNewReport | ( | ) |
Returns the restart id numbers with new report
Created in NX11.0.0.
License requirements : None
void NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SetBaselineOfComparison | ( | NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::BaselineOfComparisonType | baselineOfComparison | ) |
Sets the baseline of comparison
Created in NX11.0.0.
License requirements : drafting ("DRAFTING")
baselineOfComparison | baselineofcomparison |
void NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SetChangeSymbolSize | ( | double | symbolSize | ) |
Sets the change symbol size
Created in NX11.0.0.
License requirements : drafting ("DRAFTING")
symbolSize | symbolsize |
void NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SetChangeSymbolType | ( | NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SymbolType | symbolType | ) |
Sets the change symbol type
Created in NX11.0.0.
License requirements : drafting ("DRAFTING")
symbolType | symboltype |
void NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SetCompareMethod | ( | NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::CompareMethodType | compareMethod | ) |
Sets the compare method
Created in NX11.0.0.
License requirements : drafting ("DRAFTING")
compareMethod | comparemethod |
void NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SetCompareTolerance | ( | double | compareTolerance | ) |
Sets the compare tolerance
Created in NX11.0.0.
License requirements : drafting ("DRAFTING")
compareTolerance | comparetolerance |
void NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SetCreateOverlayDataWithSnapshotData | ( | bool | createOverlayDataWithSnapshotData | ) |
Sets the create overlay data with snapshot data
Created in NX11.0.0.
License requirements : drafting ("DRAFTING")
createOverlayDataWithSnapshotData | createoverlaydatawithsnapshotdata |
void NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SetDisplayChangeSymbol | ( | bool | displayChangeSymbol | ) |
Sets the display change symbol
Created in NX11.0.0.
License requirements : drafting ("DRAFTING")
displayChangeSymbol | displaychangesymbol |
void NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SetIncrementIDNumberPerReport | ( | bool | incrementIDNumberPerReport | ) |
Sets the increment id number per report
Created in NX11.0.0.
License requirements : drafting ("DRAFTING")
incrementIDNumberPerReport | incrementidnumberperreport |
void NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SetPreserveChangeSymbolDisplay | ( | bool | preserveChangeSymbolDisplay | ) |
Sets the preserve Change Symbol Display
Created in NX11.0.0.
License requirements : drafting ("DRAFTING")
preserveChangeSymbolDisplay | preservechangesymboldisplay |
void NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SetRestartIDNumbersWithNewReport | ( | bool | restartIDNumbersWithNewReport | ) |
Sets the restart id numbers with new report
Created in NX11.0.0.
License requirements : drafting ("DRAFTING")
restartIDNumbersWithNewReport | restartidnumberswithnewreport |
void NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SetSnapshotDataToUse | ( | NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SnapshotDataToUseType | snapshotDataToUse | ) |
Sets the snapshot data to use
Created in NX11.0.0.
License requirements : drafting ("DRAFTING")
snapshotDataToUse | snapshotdatatouse |
NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SnapshotDataToUseType NXOpen::Drawings::TrackDrawingChangesGeneralBuilder::SnapshotDataToUse | ( | ) |
Returns the snapshot data to use
Created in NX11.0.0.
License requirements : None
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.