NX Open C++ Reference Guide
|
Represents Section Line Segment Point Builder
To create a new instance of this class, use NXOpen::Drawings::SectionLineSegmentPointListBuilder::CreateSectionLineSegmentPointBuilder
Created in NX10.0.0.
More...
Public Types | |
enum | SegmentTypes { SegmentTypesArrow = 1, SegmentTypesCut, SegmentTypesBend } |
Section Segment Types. More... | |
Public Member Functions | |
NXOpen::Point * | Point () |
Returns the section line segment NXOpen::Point Created in NX10.0.0. More... | |
NXOpen::Drawings::SectionLineSegmentPointBuilder::SegmentTypes | SegmentType () |
Returns the segment type Created in NX10.0.0. More... | |
void | SetPoint (NXOpen::Point *point) |
Sets the section line segment NXOpen::Point Created in NX10.0.0. More... | |
void | SetSegmentType (NXOpen::Drawings::SectionLineSegmentPointBuilder::SegmentTypes type) |
Sets the segment type Created in NX10.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents Section Line Segment Point Builder
To create a new instance of this class, use NXOpen::Drawings::SectionLineSegmentPointListBuilder::CreateSectionLineSegmentPointBuilder
Created in NX10.0.0.
NXOpen::Point* NXOpen::Drawings::SectionLineSegmentPointBuilder::Point | ( | ) |
Returns the section line segment NXOpen::Point
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
NXOpen::Drawings::SectionLineSegmentPointBuilder::SegmentTypes NXOpen::Drawings::SectionLineSegmentPointBuilder::SegmentType | ( | ) |
Returns the segment type
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
void NXOpen::Drawings::SectionLineSegmentPointBuilder::SetPoint | ( | NXOpen::Point * | point | ) |
Sets the section line segment NXOpen::Point
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
point | point |
void NXOpen::Drawings::SectionLineSegmentPointBuilder::SetSegmentType | ( | NXOpen::Drawings::SectionLineSegmentPointBuilder::SegmentTypes | type | ) |
Sets the segment type
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
type | type |