NX Open C++ Reference Guide
|
Creates the builder for removing associated objects from the region
To create a new instance of this class, use NXOpen::Drawings::DrawingRegionCollection::CreateRemoveObjectsBuilder
Created in NX8.0.0.
More...
Public Member Functions | |
NXOpen::SelectNXObjectList * | Selection () |
Returns the selection Created in NX8.0.0. More... | |
void | SetRegion (NXOpen::Drawings::DrawingRegion *region) |
Set the region Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Creates the builder for removing associated objects from the region
To create a new instance of this class, use NXOpen::Drawings::DrawingRegionCollection::CreateRemoveObjectsBuilder
Created in NX8.0.0.
NXOpen::SelectNXObjectList* NXOpen::Drawings::RemoveObjectsBuilder::Selection | ( | ) |
Returns the selection
Created in NX8.0.0.
License requirements : None
void NXOpen::Drawings::RemoveObjectsBuilder::SetRegion | ( | NXOpen::Drawings::DrawingRegion * | region | ) |
Set the region
Created in NX8.0.0.
License requirements : nx_drawing_auto ("NX Drawing Automation")
region | region |