NX Open C++ Reference Guide
|
Represents a NXOpen::Drawings::OvtBuilder. More...
Public Member Functions | |
bool | AssociativeOrientation () |
Returns the associative orientation that specifies whether or not the view will be associative to the specified plane and/or X direction Created in NX6.0.0. More... | |
NXOpen::Direction * | NormalDirection () |
Returns the vector that represents the normal direction for the view to be created or edited Created in NX6.0.0. More... | |
void | SetAssociativeOrientation (bool associativeOrientation) |
Sets the associative orientation that specifies whether or not the view will be associative to the specified plane and/or X direction Created in NX6.0.0. More... | |
void | SetNormalDirection (NXOpen::Direction *normalDirection) |
Sets the vector that represents the normal direction for the view to be created or edited Created in NX6.0.0. More... | |
void | SetXDirection (NXOpen::Direction *xDirection) |
Sets the x direction vector for the view to be created or edited Created in NX6.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
NXOpen::Direction * | XDirection () |
Returns the x direction vector for the view to be created or edited Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Drawings::OvtBuilder.
Created in NX6.0.0.
bool NXOpen::Drawings::OvtBuilder::AssociativeOrientation | ( | ) |
Returns the associative orientation that specifies whether or not the view will be associative to the specified plane and/or X direction
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
NXOpen::Direction* NXOpen::Drawings::OvtBuilder::NormalDirection | ( | ) |
Returns the vector that represents the normal direction for the view to be created or edited
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
void NXOpen::Drawings::OvtBuilder::SetAssociativeOrientation | ( | bool | associativeOrientation | ) |
Sets the associative orientation that specifies whether or not the view will be associative to the specified plane and/or X direction
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
associativeOrientation | associativeorientation |
void NXOpen::Drawings::OvtBuilder::SetNormalDirection | ( | NXOpen::Direction * | normalDirection | ) |
Sets the vector that represents the normal direction for the view to be created or edited
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
normalDirection | normaldirection |
void NXOpen::Drawings::OvtBuilder::SetXDirection | ( | NXOpen::Direction * | xDirection | ) |
Sets the x direction vector for the view to be created or edited
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
xDirection | xdirection |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.
NXOpen::Direction* NXOpen::Drawings::OvtBuilder::XDirection | ( | ) |
Returns the x direction vector for the view to be created or edited
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")