NX Open C++ Reference Guide
|
Represents a Drawing region rules builder
Created in NX8.0.0.
More...
Public Member Functions | |
std::vector< NXString > | GetRules () |
Get Rules. More... | |
void | RemoveRules (std::vector< NXString > &rules) |
Remove Rules Created in NX8.0.0. More... | |
void | SetRules (std::vector< NXString > &rules) |
Set Rules Created in NX8.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Drawing region rules builder
Created in NX8.0.0.
std::vector<NXString> NXOpen::Drawings::DrawingRegionRulesBuilder::GetRules | ( | ) |
Get Rules.
void NXOpen::Drawings::DrawingRegionRulesBuilder::RemoveRules | ( | std::vector< NXString > & | rules | ) |
Remove Rules
Created in NX8.0.0.
License requirements : nx_drawing_auto ("NX Drawing Automation")
rules | rules |
void NXOpen::Drawings::DrawingRegionRulesBuilder::SetRules | ( | std::vector< NXString > & | rules | ) |
Set Rules
Created in NX8.0.0.
License requirements : nx_drawing_auto ("NX Drawing Automation")
rules | rules |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.