NX Open C++ Reference Guide
|
Represents a NXOpen::Drawings::DrawingFormatSheetBuilder. More...
Public Member Functions | |
NXString | InitialSecondarySheetNumber () |
Returns the initial secondary sheet number Created in NX9.0.0. More... | |
NXString | InitialSheetNumber () |
Returns the initial sheet number Created in NX9.0.0. More... | |
NXString | SecondaryNumberDelimiter () |
Returns the secondary number delimiter Created in NX9.0.0. More... | |
void | SetInitialSecondarySheetNumber (const NXString &initialSecondarySheetNumber) |
Sets the initial secondary sheet number Created in NX9.0.0. More... | |
void | SetInitialSecondarySheetNumber (const char *initialSecondarySheetNumber) |
Sets the initial secondary sheet number Created in NX9.0.0. More... | |
void | SetInitialSheetNumber (const NXString &initialSheetNumber) |
Sets the initial sheet number Created in NX9.0.0. More... | |
void | SetInitialSheetNumber (const char *initialSheetNumber) |
Sets the initial sheet number Created in NX9.0.0. More... | |
void | SetSecondaryNumberDelimiter (const NXString &secondaryNumberDelimiter) |
Sets the secondary number delimiter Created in NX9.0.0. More... | |
void | SetSecondaryNumberDelimiter (const char *secondaryNumberDelimiter) |
Sets the secondary number delimiter Created in NX9.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Drawings::DrawingFormatSheetBuilder.
Created in NX9.0.0.
NXString NXOpen::Drawings::DrawingFormatSheetBuilder::InitialSecondarySheetNumber | ( | ) |
Returns the initial secondary sheet number
Created in NX9.0.0.
License requirements : None
NXString NXOpen::Drawings::DrawingFormatSheetBuilder::InitialSheetNumber | ( | ) |
Returns the initial sheet number
Created in NX9.0.0.
License requirements : None
NXString NXOpen::Drawings::DrawingFormatSheetBuilder::SecondaryNumberDelimiter | ( | ) |
Returns the secondary number delimiter
Created in NX9.0.0.
License requirements : None
void NXOpen::Drawings::DrawingFormatSheetBuilder::SetInitialSecondarySheetNumber | ( | const NXString & | initialSecondarySheetNumber | ) |
Sets the initial secondary sheet number
Created in NX9.0.0.
License requirements : drafting ("DRAFTING")
initialSecondarySheetNumber | initialsecondarysheetnumber |
void NXOpen::Drawings::DrawingFormatSheetBuilder::SetInitialSecondarySheetNumber | ( | const char * | initialSecondarySheetNumber | ) |
Sets the initial secondary sheet number
Created in NX9.0.0.
License requirements : drafting ("DRAFTING")
initialSecondarySheetNumber | initialsecondarysheetnumber |
void NXOpen::Drawings::DrawingFormatSheetBuilder::SetInitialSheetNumber | ( | const NXString & | initialSheetNumber | ) |
Sets the initial sheet number
Created in NX9.0.0.
License requirements : drafting ("DRAFTING")
initialSheetNumber | initialsheetnumber |
void NXOpen::Drawings::DrawingFormatSheetBuilder::SetInitialSheetNumber | ( | const char * | initialSheetNumber | ) |
Sets the initial sheet number
Created in NX9.0.0.
License requirements : drafting ("DRAFTING")
initialSheetNumber | initialsheetnumber |
void NXOpen::Drawings::DrawingFormatSheetBuilder::SetSecondaryNumberDelimiter | ( | const NXString & | secondaryNumberDelimiter | ) |
Sets the secondary number delimiter
Created in NX9.0.0.
License requirements : drafting ("DRAFTING")
secondaryNumberDelimiter | secondarynumberdelimiter |
void NXOpen::Drawings::DrawingFormatSheetBuilder::SetSecondaryNumberDelimiter | ( | const char * | secondaryNumberDelimiter | ) |
Sets the secondary number delimiter
Created in NX9.0.0.
License requirements : drafting ("DRAFTING")
secondaryNumberDelimiter | secondarynumberdelimiter |
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.