NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Drawings::DraftingDrawingSheet s. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Drawings::DraftingDrawingSheetBuilder * | CreateDraftingDrawingSheetBuilder (NXOpen::Drawings::DraftingDrawingSheet *draftingDrawingSheet) |
Creates a NXOpen::Drawings::DraftingDrawingSheetBuilder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Drawings::DraftingDrawingSheet * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::Drawings::DraftingDrawingSheet with the given identifier as recorded in a journal. More... | |
NXOpen::Drawings::DraftingDrawingSheet * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::Drawings::DraftingDrawingSheet with the given identifier as recorded in a journal. More... | |
NXOpen::Drawings::DrawingSheet * | InsertSheet (const NXString &drawingName, NXOpen::Drawings::DrawingSheet::Unit drawingUnits, double width, double height, double numerator, double denominator, NXOpen::Drawings::DrawingSheet::ProjectionAngleType projectionAngle) |
Inserts a drafting drawing sheet into a part. More... | |
NXOpen::Drawings::DrawingSheet * | InsertSheet (const char *drawingName, NXOpen::Drawings::DrawingSheet::Unit drawingUnits, double width, double height, double numerator, double denominator, NXOpen::Drawings::DrawingSheet::ProjectionAngleType projectionAngle) |
Inserts a drafting drawing sheet into a part. More... | |
NXOpen::Drawings::DrawingSheet * | InsertSheet (const NXString &drawingName, NXOpen::Drawings::DrawingSheet::StandardSheetSize sheetSize, double numerator, double denominator, NXOpen::Drawings::DrawingSheet::ProjectionAngleType projectionAngle) |
Inserts a sheet into a part. More... | |
NXOpen::Drawings::DrawingSheet * | InsertSheet (const char *drawingName, NXOpen::Drawings::DrawingSheet::StandardSheetSize sheetSize, double numerator, double denominator, NXOpen::Drawings::DrawingSheet::ProjectionAngleType projectionAngle) |
Inserts a sheet into a part. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Drawings::DraftingDrawingSheet s.
To obtain an instance of this class, refer to NXOpen::Part
Created in NX12.0.0.
iterator NXOpen::Drawings::DraftingDrawingSheetCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Drawings::DraftingDrawingSheetBuilder* NXOpen::Drawings::DraftingDrawingSheetCollection::CreateDraftingDrawingSheetBuilder | ( | NXOpen::Drawings::DraftingDrawingSheet * | draftingDrawingSheet | ) |
Creates a NXOpen::Drawings::DraftingDrawingSheetBuilder.
draftingDrawingSheet | reserved for future use, set to 0 |
iterator NXOpen::Drawings::DraftingDrawingSheetCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Drawings::DraftingDrawingSheet* NXOpen::Drawings::DraftingDrawingSheetCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::Drawings::DraftingDrawingSheet with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier of the Drafting drawing sheet you want |
NXOpen::Drawings::DraftingDrawingSheet* NXOpen::Drawings::DraftingDrawingSheetCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::Drawings::DraftingDrawingSheet with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier of the Drafting drawing sheet you want |
NXOpen::Drawings::DrawingSheet* NXOpen::Drawings::DraftingDrawingSheetCollection::InsertSheet | ( | const NXString & | drawingName, |
NXOpen::Drawings::DrawingSheet::Unit | drawingUnits, | ||
double | width, | ||
double | height, | ||
double | numerator, | ||
double | denominator, | ||
NXOpen::Drawings::DrawingSheet::ProjectionAngleType | projectionAngle | ||
) |
Inserts a drafting drawing sheet into a part.
drawingName | Drawing name |
drawingUnits | Unit of sheet size |
width | Width of drawing |
height | Height of drawing |
numerator | Numerator of the scale of drawing |
denominator | Denominator of the scale of drawing |
projectionAngle | Projection angle |
NXOpen::Drawings::DrawingSheet* NXOpen::Drawings::DraftingDrawingSheetCollection::InsertSheet | ( | const char * | drawingName, |
NXOpen::Drawings::DrawingSheet::Unit | drawingUnits, | ||
double | width, | ||
double | height, | ||
double | numerator, | ||
double | denominator, | ||
NXOpen::Drawings::DrawingSheet::ProjectionAngleType | projectionAngle | ||
) |
Inserts a drafting drawing sheet into a part.
drawingName | Drawing name |
drawingUnits | Unit of sheet size |
width | Width of drawing |
height | Height of drawing |
numerator | Numerator of the scale of drawing |
denominator | Denominator of the scale of drawing |
projectionAngle | Projection angle |
NXOpen::Drawings::DrawingSheet* NXOpen::Drawings::DraftingDrawingSheetCollection::InsertSheet | ( | const NXString & | drawingName, |
NXOpen::Drawings::DrawingSheet::StandardSheetSize | sheetSize, | ||
double | numerator, | ||
double | denominator, | ||
NXOpen::Drawings::DrawingSheet::ProjectionAngleType | projectionAngle | ||
) |
Inserts a sheet into a part.
The drawings units will be inferred from the standard size.
drawingName | Drawing name |
sheetSize | Sheet Size |
numerator | Numerator of the scale of drawing |
denominator | Denominator of the scale of drawing |
projectionAngle | Projection angle |
NXOpen::Drawings::DrawingSheet* NXOpen::Drawings::DraftingDrawingSheetCollection::InsertSheet | ( | const char * | drawingName, |
NXOpen::Drawings::DrawingSheet::StandardSheetSize | sheetSize, | ||
double | numerator, | ||
double | denominator, | ||
NXOpen::Drawings::DrawingSheet::ProjectionAngleType | projectionAngle | ||
) |
Inserts a sheet into a part.
The drawings units will be inferred from the standard size.
drawingName | Drawing name |
sheetSize | Sheet Size |
numerator | Numerator of the scale of drawing |
denominator | Denominator of the scale of drawing |
projectionAngle | Projection angle |
tag_t NXOpen::Drawings::DraftingDrawingSheetCollection::Tag | ( | ) | const |
Returns the tag of this object.