NX Open C++ Reference Guide
|
Represents a NXOpen::Drawings::DetailView . More...
Public Types | |
enum | LabelOnParentType { LabelOnParentTypeNone, LabelOnParentTypeCircle, LabelOnParentTypeNote, LabelOnParentTypeLabel, LabelOnParentTypeEmbedded, LabelOnParentTypeBoundary, LabelOnParentTypeLabelOnBoundary } |
the display type for the label on parent More... | |
enum | Types { TypesUndefined = -1, TypesCircular, TypesRectangleByCorners, TypesRectangleByCenterAndCorner, TypesCustom } |
the type of boundary More... | |
Public Member Functions | |
bool | Associative () |
Returns the associative toggle If view is associative and set associative to false, the view will be converted to independent detail view. More... | |
NXOpen::Point * | BoundaryPoint1 () |
Returns the first boundary point. More... | |
NXOpen::Point * | BoundaryPoint2 () |
Returns the second boundary point. More... | |
NXOpen::Drawings::HiddenObjectsBuilder * | HiddenObjects () |
Returns the list of objects to not show in the view Created in NX6.0.0. More... | |
NXOpen::Drawings::DetailViewBuilder::LabelOnParentType | LabelOnParent () |
Returns the label on parent Created in NX6.0.0. More... | |
NXOpen::Drawings::HiddenObjectsBuilder * | NonSectionedObjects () |
Returns the list of objects to not section in the view Created in NX6.0.0. More... | |
NXOpen::Drawings::ViewPlacementBuilder * | Origin () |
Returns the origin Created in NX6.0.0. More... | |
NXOpen::Drawings::ParentViewBuilder * | Parent () |
Returns the parent view Created in NX6.0.0. More... | |
NXOpen::Drawings::ViewScaleBuilder * | Scale () |
Returns the scale Created in NX6.0.0. More... | |
NXOpen::Drawings::DraftingComponentSelectionBuilder * | SecondaryComponents () |
Returns the list of secondary components in the view Created in NX11.0.0. More... | |
void | SetAssociative (bool associative) |
Sets the associative toggle If view is associative and set associative to false, the view will be converted to independent detail view. More... | |
void | SetBoundaryPoint1 (NXOpen::Point *boundaryPoint1) |
Sets the first boundary point. More... | |
void | SetBoundaryPoint2 (NXOpen::Point *boundaryPoint2) |
Sets the second boundary point. More... | |
void | SetLabelOnParent (NXOpen::Drawings::DetailViewBuilder::LabelOnParentType labelOnParent) |
Sets the label on parent Created in NX6.0.0. More... | |
void | SetType (NXOpen::Drawings::DetailViewBuilder::Types type) |
Sets the type Created in NX6.0.0. More... | |
NXOpen::Drawings::ViewStyleBuilder * | Style () |
Returns the style Created in NX6.0.0. More... | |
NXOpen::Drawings::DetailViewBuilder::Types | Type () |
Returns the type Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Drawings::DetailView .
This class is used to create and edit Detail Views
To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateDetailViewBuilder
Default values.
Property | Value |
---|---|
Origin.AlignmentMethod |
Infer |
Origin.AlignmentOption |
ToView |
Scale.Denominator |
1.0 |
Scale.Numerator |
1.0 |
Scale.ScaleType |
Ratio |
SecondaryComponents.ObjectType |
PrimaryGeometry |
Style.ViewStyleGeneral.AngleSetting.Angle.Value |
0 |
Style.ViewStyleGeneral.AngleSetting.Associative |
0 |
Style.ViewStyleGeneral.AngleSetting.EvaluationPlane |
DrawingSheet |
Style.ViewStyleOrientation.HingeLine.ReverseDirection |
false |
Style.ViewStyleOrientation.HingeLine.VectorOption |
Inferred |
Style.ViewStyleOrientation.Ovt.AssociativeOrientation |
0 |
Created in NX6.0.0.
the display type for the label on parent
the type of boundary
bool NXOpen::Drawings::DetailViewBuilder::Associative | ( | ) |
Returns the associative toggle If view is associative and set associative to false, the view will be converted to independent detail view.
Otherwise, this setting will have no effect
Created in NX7.5.0.
License requirements : None
NXOpen::Point* NXOpen::Drawings::DetailViewBuilder::BoundaryPoint1 | ( | ) |
Returns the first boundary point.
This is the center of the boundary for these types: NXOpen::Drawings::DetailViewBuilder::TypesCircular and NXOpen::Drawings::DetailViewBuilder::TypesRectangleByCenterAndCorner . This boundary point will be NULL for the type: NXOpen::Drawings::DetailViewBuilder::TypesCustom
Created in NX6.0.0.
License requirements : None
NXOpen::Point* NXOpen::Drawings::DetailViewBuilder::BoundaryPoint2 | ( | ) |
Returns the second boundary point.
This is the point on the circle for the NXOpen::Drawings::DetailViewBuilder::TypesCircular and the corner point for the NXOpen::Drawings::DetailViewBuilder::TypesRectangleByCenterAndCorner . This boundary point will be NULL for the type: NXOpen::Drawings::DetailViewBuilder::TypesCustom
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::HiddenObjectsBuilder* NXOpen::Drawings::DetailViewBuilder::HiddenObjects | ( | ) |
Returns the list of objects to not show in the view
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::DetailViewBuilder::LabelOnParentType NXOpen::Drawings::DetailViewBuilder::LabelOnParent | ( | ) |
Returns the label on parent
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::HiddenObjectsBuilder* NXOpen::Drawings::DetailViewBuilder::NonSectionedObjects | ( | ) |
Returns the list of objects to not section in the view
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::ViewPlacementBuilder* NXOpen::Drawings::DetailViewBuilder::Origin | ( | ) |
Returns the origin
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::ParentViewBuilder* NXOpen::Drawings::DetailViewBuilder::Parent | ( | ) |
Returns the parent view
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::ViewScaleBuilder* NXOpen::Drawings::DetailViewBuilder::Scale | ( | ) |
Returns the scale
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::DraftingComponentSelectionBuilder* NXOpen::Drawings::DetailViewBuilder::SecondaryComponents | ( | ) |
Returns the list of secondary components in the view
Created in NX11.0.0.
License requirements : None
void NXOpen::Drawings::DetailViewBuilder::SetAssociative | ( | bool | associative | ) |
Sets the associative toggle If view is associative and set associative to false, the view will be converted to independent detail view.
Otherwise, this setting will have no effect
Created in NX7.5.0.
License requirements : None
associative | associative |
void NXOpen::Drawings::DetailViewBuilder::SetBoundaryPoint1 | ( | NXOpen::Point * | boundaryPoint1 | ) |
Sets the first boundary point.
This is the center of the boundary for these types: NXOpen::Drawings::DetailViewBuilder::TypesCircular and NXOpen::Drawings::DetailViewBuilder::TypesRectangleByCenterAndCorner . This boundary point will be NULL for the type: NXOpen::Drawings::DetailViewBuilder::TypesCustom
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
boundaryPoint1 | boundarypoint1 |
void NXOpen::Drawings::DetailViewBuilder::SetBoundaryPoint2 | ( | NXOpen::Point * | boundaryPoint2 | ) |
Sets the second boundary point.
This is the point on the circle for the NXOpen::Drawings::DetailViewBuilder::TypesCircular and the corner point for the NXOpen::Drawings::DetailViewBuilder::TypesRectangleByCenterAndCorner . This boundary point will be NULL for the type: NXOpen::Drawings::DetailViewBuilder::TypesCustom
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
boundaryPoint2 | boundarypoint2 |
void NXOpen::Drawings::DetailViewBuilder::SetLabelOnParent | ( | NXOpen::Drawings::DetailViewBuilder::LabelOnParentType | labelOnParent | ) |
Sets the label on parent
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
labelOnParent | labelonparent |
void NXOpen::Drawings::DetailViewBuilder::SetType | ( | NXOpen::Drawings::DetailViewBuilder::Types | type | ) |
Sets the type
Created in NX6.0.0.
License requirements : drafting ("DRAFTING")
type | type |
NXOpen::Drawings::ViewStyleBuilder* NXOpen::Drawings::DetailViewBuilder::Style | ( | ) |
Returns the style
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::DetailViewBuilder::Types NXOpen::Drawings::DetailViewBuilder::Type | ( | ) |
Returns the type
Created in NX6.0.0.
License requirements : None