NX Open C++ Reference Guide
|
Represents the Border and Zone Style Builder which manages all the style attributes related to sheet borders, sheet margins and sheet zones. More...
Public Member Functions | |
int | BorderAndZoneStandard () |
Returns the borders and zones standard Created in NX10.0.0. More... | |
void | InheritSettingsFromCustomerDefault () |
Inherit settings from customer default Created in NX10.0.0. More... | |
void | InheritSettingsFromPreferences () |
Inherit settings from preference Created in NX10.0.0. More... | |
void | SetBorderAndZoneStandard (int borderAndZoneStandard) |
Sets the borders and zones standard Created in NX10.0.0. More... | |
NXOpen::Drawings::SheetBorderSettingsBuilder * | SheetBorderSettingsStyle () |
Returns the drawing sheet border settings builder Created in NX10.0.0. More... | |
NXOpen::Drawings::SheetMarginSettingsBuilder * | SheetMarginSettingsStyle () |
Returns the drawing sheet margin settings builder Created in NX10.0.0. More... | |
NXOpen::Drawings::SheetZoneSettingsBuilder * | SheetZoneSettingsStyle () |
Returns the drawing sheet zone settings builder Created in NX10.0.0. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents the Border and Zone Style Builder which manages all the style attributes related to sheet borders, sheet margins and sheet zones.
Created in NX10.0.0.
int NXOpen::Drawings::BorderAndZoneStyleBuilder::BorderAndZoneStandard | ( | ) |
Returns the borders and zones standard
Created in NX10.0.0.
License requirements : None
void NXOpen::Drawings::BorderAndZoneStyleBuilder::InheritSettingsFromCustomerDefault | ( | ) |
Inherit settings from customer default
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
void NXOpen::Drawings::BorderAndZoneStyleBuilder::InheritSettingsFromPreferences | ( | ) |
Inherit settings from preference
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
void NXOpen::Drawings::BorderAndZoneStyleBuilder::SetBorderAndZoneStandard | ( | int | borderAndZoneStandard | ) |
Sets the borders and zones standard
Created in NX10.0.0.
License requirements : None
borderAndZoneStandard | borderandzonestandard |
NXOpen::Drawings::SheetBorderSettingsBuilder* NXOpen::Drawings::BorderAndZoneStyleBuilder::SheetBorderSettingsStyle | ( | ) |
Returns the drawing sheet border settings builder
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
NXOpen::Drawings::SheetMarginSettingsBuilder* NXOpen::Drawings::BorderAndZoneStyleBuilder::SheetMarginSettingsStyle | ( | ) |
Returns the drawing sheet margin settings builder
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
NXOpen::Drawings::SheetZoneSettingsBuilder* NXOpen::Drawings::BorderAndZoneStyleBuilder::SheetZoneSettingsStyle | ( | ) |
Returns the drawing sheet zone settings builder
Created in NX10.0.0.
License requirements : drafting ("DRAFTING")
|
virtual |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Implements NXOpen::GeometricUtilities::IComponentBuilder.