NX Open C++ Reference Guide
|
Represents a NXOpen::Drawings::BaseView builder
To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateBaseViewBuilder
Default values.
More...
Public Member Functions | |
NXOpen::Drawings::HiddenObjectsBuilder * | HiddenObjects () |
Returns the list of objects to not show in the view Created in NX6.0.0. More... | |
NXOpen::Drawings::HiddenObjectsBuilder * | NonSectionedObjects () |
Returns the list of objects to not section in the view Created in NX6.0.0. More... | |
NXOpen::Drawings::ViewPlacementBuilder * | Placement () |
Returns the view placement Created in NX6.0.0. More... | |
NXOpen::Drawings::ViewScaleBuilder * | Scale () |
Returns the view scale Created in NX6.0.0. More... | |
NXOpen::Drawings::DraftingComponentSelectionBuilder * | SecondaryComponents () |
Returns the list of secondary objects in the view Created in NX11.0.0. More... | |
NXOpen::Drawings::SelectModelViewBuilder * | SelectModelView () |
Returns the model view Created in NX6.0.0. More... | |
NXOpen::Drawings::ViewStyleBuilder * | Style () |
Returns the view style Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Drawings::BaseView builder
To create a new instance of this class, use NXOpen::Drawings::DraftingViewCollection::CreateBaseViewBuilder
Default values.
Property | Value |
---|---|
Placement.AlignmentMethod |
Infer |
Placement.AlignmentOption |
ToView |
Scale.Denominator |
1.0 |
Scale.Numerator |
1.0 |
Scale.ScaleType |
Ratio |
SecondaryComponents.ObjectType |
PrimaryGeometry |
Style.ViewStyleGeneral.AngleSetting.Angle.Value |
0 |
Style.ViewStyleGeneral.AngleSetting.Associative |
0 |
Style.ViewStyleGeneral.AngleSetting.EvaluationPlane |
DrawingSheet |
Style.ViewStyleOrientation.HingeLine.ReverseDirection |
false |
Style.ViewStyleOrientation.HingeLine.VectorOption |
Inferred |
Style.ViewStyleOrientation.Ovt.AssociativeOrientation |
0 |
Created in NX6.0.0.
NXOpen::Drawings::HiddenObjectsBuilder* NXOpen::Drawings::BaseViewBuilder::HiddenObjects | ( | ) |
Returns the list of objects to not show in the view
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::HiddenObjectsBuilder* NXOpen::Drawings::BaseViewBuilder::NonSectionedObjects | ( | ) |
Returns the list of objects to not section in the view
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::ViewPlacementBuilder* NXOpen::Drawings::BaseViewBuilder::Placement | ( | ) |
Returns the view placement
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::ViewScaleBuilder* NXOpen::Drawings::BaseViewBuilder::Scale | ( | ) |
Returns the view scale
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::DraftingComponentSelectionBuilder* NXOpen::Drawings::BaseViewBuilder::SecondaryComponents | ( | ) |
Returns the list of secondary objects in the view
Created in NX11.0.0.
License requirements : None
NXOpen::Drawings::SelectModelViewBuilder* NXOpen::Drawings::BaseViewBuilder::SelectModelView | ( | ) |
Returns the model view
Created in NX6.0.0.
License requirements : None
NXOpen::Drawings::ViewStyleBuilder* NXOpen::Drawings::BaseViewBuilder::Style | ( | ) |
Returns the view style
Created in NX6.0.0.
License requirements : None