NX Open C++ Reference Guide
|
This class contains the factory methods for creating a DraftPointData object. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::GeometricUtilities::DraftPointData * | CreateDraftPointData (NXOpen::Point *point, const NXString &angle) |
Creates a DraftPointData object. More... | |
NXOpen::GeometricUtilities::DraftPointData * | CreateDraftPointData (NXOpen::Point *point, const char *angle) |
Creates a DraftPointData object. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class contains the factory methods for creating a DraftPointData object.
To obtain an instance of this class, refer to NXOpen::Part
Created in NX4.0.0.
iterator NXOpen::DraftPointDataCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::GeometricUtilities::DraftPointData* NXOpen::DraftPointDataCollection::CreateDraftPointData | ( | NXOpen::Point * | point, |
const NXString & | angle | ||
) |
Creates a DraftPointData object.
point | Point Object |
angle | Angle value |
NXOpen::GeometricUtilities::DraftPointData* NXOpen::DraftPointDataCollection::CreateDraftPointData | ( | NXOpen::Point * | point, |
const char * | angle | ||
) |
Creates a DraftPointData object.
point | Point Object |
angle | Angle value |
iterator NXOpen::DraftPointDataCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
tag_t NXOpen::DraftPointDataCollection::Tag | ( | ) | const |
Returns the tag of this object.