NX Open C++ Reference Guide
|
This class is used to annotate views based on the knowledge fusion rules. More...
Public Types | |
enum | ExistingAutomaticAnnotation { ExistingAutomaticAnnotationDelete, ExistingAutomaticAnnotationPreserve } |
Option to delete or preserve existing automatic annotations when annotation views command is run. More... | |
Public Member Functions | |
NXOpen::Drafting::AnnotateViewsBuilder::ExistingAutomaticAnnotation | ExistingAutomaticAnnotationOption () |
Returns the existing automatic annotation option Created in NX8.0.0. More... | |
void | SetExistingAutomaticAnnotationOption (NXOpen::Drafting::AnnotateViewsBuilder::ExistingAutomaticAnnotation existingAutomaticAnnotationOption) |
Sets the existing automatic annotation option Created in NX8.0.0. More... | |
NXOpen::Drawings::SelectDraftingViewList * | Views () |
Returns the views to annotate Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
This class is used to annotate views based on the knowledge fusion rules.
To create a new instance of this class, use NXOpen::Drafting::AutomationManager::CreateAnnotateViewsBuilder
Created in NX8.0.0.
NXOpen::Drafting::AnnotateViewsBuilder::ExistingAutomaticAnnotation NXOpen::Drafting::AnnotateViewsBuilder::ExistingAutomaticAnnotationOption | ( | ) |
Returns the existing automatic annotation option
Created in NX8.0.0.
License requirements : None
void NXOpen::Drafting::AnnotateViewsBuilder::SetExistingAutomaticAnnotationOption | ( | NXOpen::Drafting::AnnotateViewsBuilder::ExistingAutomaticAnnotation | existingAutomaticAnnotationOption | ) |
Sets the existing automatic annotation option
Created in NX8.0.0.
License requirements : nx_drawing_auto ("NX Drawing Automation")
existingAutomaticAnnotationOption | existingautomaticannotationoption |
NXOpen::Drawings::SelectDraftingViewList* NXOpen::Drafting::AnnotateViewsBuilder::Views | ( | ) |
Returns the views to annotate
Created in NX8.0.0.
License requirements : nx_drawing_auto ("NX Drawing Automation")