NX Open C++ Reference Guide
|
Represents a NXOpen::Display::Reflection Reflection defines the source of reflection in shiny objects for Studio rendering style or High Quality Images. More...
Public Types | |
enum | Type { TypeBackground, TypeStage, TypeIbl, TypeImage } |
where the reflections for rendering will be obtained More... | |
Public Member Functions | |
NXOpen::Display::Image * | Image () |
Returns the reflections's image builder Created in NX5.0.0. More... | |
NXString | ImageFilename () |
Returns the reflection's image filename Created in NX5.0.0. More... | |
NXOpen::Display::Reflection::Type | ReflectionMap () |
Returns the reflection type Created in NX5.0.0. More... | |
void | SetImage (NXOpen::Display::Image *imageBuilder) |
Sets the reflections's image builder Created in NX5.0.0. More... | |
void | SetImageFilename (const NXString &imageFileName) |
Sets the reflection's image filename Created in NX5.0.0. More... | |
void | SetImageFilename (const char *imageFileName) |
Sets the reflection's image filename Created in NX5.0.0. More... | |
void | SetReflectionMap (NXOpen::Display::Reflection::Type reflectionMap) |
Sets the reflection type Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Display::Reflection Reflection defines the source of reflection in shiny objects for Studio rendering style or High Quality Images.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return NULL.
To create a new instance of this class, use NXOpen::ViewCollection::CreateReflection
Created in NX5.0.0.
NXOpen::Display::Image* NXOpen::Display::Reflection::Image | ( | ) |
Returns the reflections's image builder
Created in NX5.0.0.
License requirements : None
NXString NXOpen::Display::Reflection::ImageFilename | ( | ) |
Returns the reflection's image filename
Created in NX5.0.0.
License requirements : None
NXOpen::Display::Reflection::Type NXOpen::Display::Reflection::ReflectionMap | ( | ) |
Returns the reflection type
Created in NX5.0.0.
License requirements : None
void NXOpen::Display::Reflection::SetImage | ( | NXOpen::Display::Image * | imageBuilder | ) |
Sets the reflections's image builder
Created in NX5.0.0.
License requirements : None
imageBuilder | image builder |
void NXOpen::Display::Reflection::SetImageFilename | ( | const NXString & | imageFileName | ) |
Sets the reflection's image filename
Created in NX5.0.0.
License requirements : None
imageFileName | image file name |
void NXOpen::Display::Reflection::SetImageFilename | ( | const char * | imageFileName | ) |
Sets the reflection's image filename
Created in NX5.0.0.
License requirements : None
imageFileName | image file name |
void NXOpen::Display::Reflection::SetReflectionMap | ( | NXOpen::Display::Reflection::Type | reflectionMap | ) |
Sets the reflection type
Created in NX5.0.0.
License requirements : None
reflectionMap | reflectionmap |