NX Open C++ Reference Guide
|
Represents a collection of point cloud objects
To obtain an instance of this class, refer to NXOpen::BasePart
Created in NX11.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Display::PointCloudBuilder * | CreatePointCloudBuilder (NXOpen::Display::PointCloud *referencePointCloud) |
Creates a NXOpen::Display::PointCloudBuilder object used to build a point cloud. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Display::PointCloud * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::Display::PointCloud with the given identifier as recorded in a journal. More... | |
NXOpen::Display::PointCloud * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::Display::PointCloud with the given identifier as recorded in a journal. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of point cloud objects
To obtain an instance of this class, refer to NXOpen::BasePart
Created in NX11.0.0.
iterator NXOpen::Display::PointCloudCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Display::PointCloudBuilder* NXOpen::Display::PointCloudCollection::CreatePointCloudBuilder | ( | NXOpen::Display::PointCloud * | referencePointCloud | ) |
Creates a NXOpen::Display::PointCloudBuilder object used to build a point cloud.
If the referencePointCloud is not NULL, the referencePointCloud object will be edited.
referencePointCloud | If referencePointCloud is not NULL, this object will be edited |
iterator NXOpen::Display::PointCloudCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Display::PointCloud* NXOpen::Display::PointCloudCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::Display::PointCloud with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier to be found |
NXOpen::Display::PointCloud* NXOpen::Display::PointCloudCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::Display::PointCloud with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Identifier to be found |
tag_t NXOpen::Display::PointCloudCollection::Tag | ( | ) | const |
Returns the tag of this object.