NX Open C++ Reference Guide
|
Represents a IrayPlus Enum Attribute
This class is restricted to being called from a program running during an Interactive NX session.
More...
Public Member Functions | |
int | EnumValue () |
Returns the enum value Created in NX12.0.0. More... | |
void | SetEnumValue (int enumValue) |
Sets the enum value Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::Display::IrayPlusMaterialAttribute | |
NXString | GetValueAsString () |
Gets an attribute's value as string for specific attribute object The attribute object can be queried from function: NXOpen::Display::IrayPlusMaterialEditorBuilder::GetComponentParameter . More... | |
NXString | ParameterName () |
Returns the parameter name of specific material object. More... | |
void | SetParameterName (const NXString ¶meterName) |
Sets the parameter name of specific material object. More... | |
void | SetParameterName (const char *parameterName) |
Sets the parameter name of specific material object. More... | |
void | SetValueFromString (const NXString &attribueValue) |
Sets attribute's value for specific attribute object. More... | |
void | SetValueFromString (const char *attribueValue) |
Sets attribute's value for specific attribute object. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a IrayPlus Enum Attribute
This class is restricted to being called from a program running during an Interactive NX session.
If run from a non-interactive session it will return NULL.
IrayPlusMaterialAttributeEnum is not supported in KF.
Created in NX12.0.0.
int NXOpen::Display::IrayPlusMaterialAttributeEnum::EnumValue | ( | ) |
Returns the enum value
Created in NX12.0.0.
License requirements : None
void NXOpen::Display::IrayPlusMaterialAttributeEnum::SetEnumValue | ( | int | enumValue | ) |
Sets the enum value
Created in NX12.0.0.
License requirements : None
enumValue | enum value |