NX Open C++ Reference Guide
|
Represents a NXOpen::Display::ImageBasedLighting Image-based Lighting (IBL) is only performed in High Quality Image renderings. More...
Public Types | |
enum | ImageBlurType { ImageBlurTypeNone, ImageBlurTypeLow, ImageBlurTypeMedium, ImageBlurTypeHigh } |
lighting image blurr type More... | |
enum | ImagesType { ImagesTypeBackground, ImagesTypeStage, ImagesTypeUserDefined, ImagesTypeLightingOnly } |
images type - environment used for generating image-based lighting More... | |
enum | ImageUpVectorTypes { ImageUpVectorTypesAlignWithFloorPlane, ImageUpVectorTypesUserDefined } |
up vector type More... | |
enum | ShadowsType { ShadowsTypeNone, ShadowsTypeSoftEdged, ShadowsTypeHardEdged, ShadowsTypeTranslucentHard } |
shadow type More... | |
Public Member Functions | |
double | Accuracy () |
Returns the accuracy of the lighting and shadows produced from the given image Created in NX5.0.0. More... | |
double | ColorSaturation () |
Returns the image-based lighting color saturation Created in NX8.5.0. More... | |
void | CommitAndDisplay (NXOpen::View *view, bool updateDisplay) |
Saves the attributes and optionally updates the display of image-based lighting Created in NX5.0.0. More... | |
NXOpen::Display::Image * | Image () |
Returns the image-based lighting's image builder Created in NX5.0.0. More... | |
NXOpen::Display::ImageBasedLighting::ImageBlurType | ImageBlur () |
Returns the blurr of the lighting image Created in NX8.0.0. More... | |
NXString | ImageFilename () |
Returns the image filename used for image-based lighting Created in NX5.0.0. More... | |
double | ImageRotation () |
Returns the image rotation angle (in degrees) Created in NX5.0.0. More... | |
NXOpen::Display::ImageBasedLighting::ImagesType | ImageType () |
Returns the image type Created in NX5.0.0. More... | |
NXOpen::Direction * | ImageUpVector () |
Returns the image up vector direction, relative to the absolute coordinate system Created in NX5.0.0. More... | |
NXOpen::Display::ImageBasedLighting::ImageUpVectorTypes | ImageUpVectorType () |
Returns the image up vector define Created in NX10.0.0. More... | |
double | Intensity () |
Returns the intensity of the image-based lighting light effects Created in NX5.0.0. More... | |
double | LwrtAngle () |
Returns the angle of the lwrt image-based lighting light effects Created in NX8.0.0. More... | |
double | LwrtIntensity () |
Returns the intensity of the lwrt image-based lighting light effects Created in NX8.0.0. More... | |
double | LwrtQuality () |
Returns the quality of the lwrt image-based lighting light effects 1 to 7 Created in NX8.0.0. More... | |
void | SetAccuracy (double accuracy) |
Sets the accuracy of the lighting and shadows produced from the given image Created in NX5.0.0. More... | |
void | SetColorSaturation (double colorSaturation) |
Sets the image-based lighting color saturation Created in NX8.5.0. More... | |
void | SetImage (NXOpen::Display::Image *imageBuilder) |
Sets the image-based lighting's image builder Created in NX5.0.0. More... | |
void | SetImageBlur (NXOpen::Display::ImageBasedLighting::ImageBlurType imageBlurr) |
Sets the blurr of the lighting image Created in NX8.0.0. More... | |
void | SetImageFilename (const NXString &imageFileName) |
Sets the image filename used for image-based lighting Created in NX5.0.0. More... | |
void | SetImageFilename (const char *imageFileName) |
Sets the image filename used for image-based lighting Created in NX5.0.0. More... | |
void | SetImageRotation (double imageRotation) |
Sets the image rotation angle (in degrees) Created in NX5.0.0. More... | |
void | SetImageType (NXOpen::Display::ImageBasedLighting::ImagesType imageType) |
Sets the image type Created in NX5.0.0. More... | |
void | SetImageUpVector (NXOpen::Direction *imageUpVector) |
Sets the image up vector direction, relative to the absolute coordinate system Created in NX5.0.0. More... | |
void | SetImageUpVectorType (NXOpen::Display::ImageBasedLighting::ImageUpVectorTypes imageUpVector) |
Sets the image up vector define Created in NX10.0.0. More... | |
void | SetIntensity (double intensity) |
Sets the intensity of the image-based lighting light effects Created in NX5.0.0. More... | |
void | SetLwrtAngle (double lwrtAngle) |
Sets the angle of the lwrt image-based lighting light effects Created in NX8.0.0. More... | |
void | SetLwrtIntensity (double lwrtIntensity) |
Sets the intensity of the lwrt image-based lighting light effects Created in NX8.0.0. More... | |
void | SetLwrtQuality (double lwrtQuality) |
Sets the quality of the lwrt image-based lighting light effects 1 to 7 Created in NX8.0.0. More... | |
void | SetShadowSoftness (double shadowSoftness) |
Sets the image-based lighting shadow softness Created in NX8.5.0. More... | |
void | SetShadowType (NXOpen::Display::ImageBasedLighting::ShadowsType shadowType) |
Sets the shadow type Created in NX5.0.0. More... | |
void | SetUseImageBasedLighting (bool useIBL) |
Sets whether image-based lighting (IBL) is enabled Created in NX5.0.0. More... | |
void | SetUseLightsForShadowCatcherInHqi (bool useLightsForShadowCatcherInHqi) |
Sets whether high quality image generation (HQI) uses individual light sources or image-based lighting for shadow catcher Created in NX8.0.0. More... | |
void | SetUseLightsForShadowCatcherInLwrt (bool useLightsForShadowCatcherInLwrt) |
Sets whether Advanced Studio display (lwrt) uses individual light sources or image-based lighting for shadow catcher Created in NX8.0.0. More... | |
void | SetUseLwrtImageBasedLighting (bool useLwrtIBL) |
Sets whether image-based lighting is enabled in Advanced Studio (lwrt) display Created in NX8.0.0. More... | |
double | ShadowSoftness () |
Returns the image-based lighting shadow softness Created in NX8.5.0. More... | |
NXOpen::Display::ImageBasedLighting::ShadowsType | ShadowType () |
Returns the shadow type Created in NX5.0.0. More... | |
bool | UseImageBasedLighting () |
Returns whether image-based lighting (IBL) is enabled Created in NX5.0.0. More... | |
bool | UseLightsForShadowCatcherInHqi () |
Returns whether high quality image generation (HQI) uses individual light sources or image-based lighting for shadow catcher Created in NX8.0.0. More... | |
bool | UseLightsForShadowCatcherInLwrt () |
Returns whether Advanced Studio display (lwrt) uses individual light sources or image-based lighting for shadow catcher Created in NX8.0.0. More... | |
bool | UseLwrtImageBasedLighting () |
Returns whether image-based lighting is enabled in Advanced Studio (lwrt) display Created in NX8.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Display::ImageBasedLighting Image-based Lighting (IBL) is only performed in High Quality Image renderings.
IBL replaces the Lights in a scene with lighting effects derived from a given image.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return NULL.
To create a new instance of this class, use NXOpen::ViewCollection::CreateImageBasedLighting
Created in NX5.0.0.
shadow type
double NXOpen::Display::ImageBasedLighting::Accuracy | ( | ) |
Returns the accuracy of the lighting and shadows produced from the given image
Created in NX5.0.0.
License requirements : None
double NXOpen::Display::ImageBasedLighting::ColorSaturation | ( | ) |
Returns the image-based lighting color saturation
Created in NX8.5.0.
License requirements : None
void NXOpen::Display::ImageBasedLighting::CommitAndDisplay | ( | NXOpen::View * | view, |
bool | updateDisplay | ||
) |
Saves the attributes and optionally updates the display of image-based lighting
Created in NX5.0.0.
License requirements : None
view | View of the image-based lighting attributes |
updateDisplay | True if the display should be updated |
NXOpen::Display::Image* NXOpen::Display::ImageBasedLighting::Image | ( | ) |
Returns the image-based lighting's image builder
Created in NX5.0.0.
License requirements : None
NXOpen::Display::ImageBasedLighting::ImageBlurType NXOpen::Display::ImageBasedLighting::ImageBlur | ( | ) |
Returns the blurr of the lighting image
Created in NX8.0.0.
License requirements : None
NXString NXOpen::Display::ImageBasedLighting::ImageFilename | ( | ) |
Returns the image filename used for image-based lighting
Created in NX5.0.0.
License requirements : None
double NXOpen::Display::ImageBasedLighting::ImageRotation | ( | ) |
Returns the image rotation angle (in degrees)
Created in NX5.0.0.
License requirements : None
NXOpen::Display::ImageBasedLighting::ImagesType NXOpen::Display::ImageBasedLighting::ImageType | ( | ) |
Returns the image type
Created in NX5.0.0.
License requirements : None
NXOpen::Direction* NXOpen::Display::ImageBasedLighting::ImageUpVector | ( | ) |
Returns the image up vector direction, relative to the absolute coordinate system
Created in NX5.0.0.
License requirements : None
NXOpen::Display::ImageBasedLighting::ImageUpVectorTypes NXOpen::Display::ImageBasedLighting::ImageUpVectorType | ( | ) |
Returns the image up vector define
Created in NX10.0.0.
License requirements : None
double NXOpen::Display::ImageBasedLighting::Intensity | ( | ) |
Returns the intensity of the image-based lighting light effects
Created in NX5.0.0.
License requirements : None
double NXOpen::Display::ImageBasedLighting::LwrtAngle | ( | ) |
Returns the angle of the lwrt image-based lighting light effects
Created in NX8.0.0.
License requirements : None
double NXOpen::Display::ImageBasedLighting::LwrtIntensity | ( | ) |
Returns the intensity of the lwrt image-based lighting light effects
Created in NX8.0.0.
License requirements : None
double NXOpen::Display::ImageBasedLighting::LwrtQuality | ( | ) |
Returns the quality of the lwrt image-based lighting light effects 1 to 7
Created in NX8.0.0.
License requirements : None
void NXOpen::Display::ImageBasedLighting::SetAccuracy | ( | double | accuracy | ) |
Sets the accuracy of the lighting and shadows produced from the given image
Created in NX5.0.0.
License requirements : None
accuracy | accuracy |
void NXOpen::Display::ImageBasedLighting::SetColorSaturation | ( | double | colorSaturation | ) |
Sets the image-based lighting color saturation
Created in NX8.5.0.
License requirements : None
colorSaturation | color saturation |
void NXOpen::Display::ImageBasedLighting::SetImage | ( | NXOpen::Display::Image * | imageBuilder | ) |
Sets the image-based lighting's image builder
Created in NX5.0.0.
License requirements : None
imageBuilder | image builder |
void NXOpen::Display::ImageBasedLighting::SetImageBlur | ( | NXOpen::Display::ImageBasedLighting::ImageBlurType | imageBlurr | ) |
Sets the blurr of the lighting image
Created in NX8.0.0.
License requirements : None
imageBlurr | image blurr |
void NXOpen::Display::ImageBasedLighting::SetImageFilename | ( | const NXString & | imageFileName | ) |
Sets the image filename used for image-based lighting
Created in NX5.0.0.
License requirements : None
imageFileName | image file name |
void NXOpen::Display::ImageBasedLighting::SetImageFilename | ( | const char * | imageFileName | ) |
Sets the image filename used for image-based lighting
Created in NX5.0.0.
License requirements : None
imageFileName | image file name |
void NXOpen::Display::ImageBasedLighting::SetImageRotation | ( | double | imageRotation | ) |
Sets the image rotation angle (in degrees)
Created in NX5.0.0.
License requirements : None
imageRotation | imagerotation |
void NXOpen::Display::ImageBasedLighting::SetImageType | ( | NXOpen::Display::ImageBasedLighting::ImagesType | imageType | ) |
Sets the image type
Created in NX5.0.0.
License requirements : None
imageType | image type |
void NXOpen::Display::ImageBasedLighting::SetImageUpVector | ( | NXOpen::Direction * | imageUpVector | ) |
Sets the image up vector direction, relative to the absolute coordinate system
Created in NX5.0.0.
License requirements : None
imageUpVector | imageupvector |
void NXOpen::Display::ImageBasedLighting::SetImageUpVectorType | ( | NXOpen::Display::ImageBasedLighting::ImageUpVectorTypes | imageUpVector | ) |
Sets the image up vector define
Created in NX10.0.0.
License requirements : None
imageUpVector | imageupvector |
void NXOpen::Display::ImageBasedLighting::SetIntensity | ( | double | intensity | ) |
Sets the intensity of the image-based lighting light effects
Created in NX5.0.0.
License requirements : None
intensity | intensity |
void NXOpen::Display::ImageBasedLighting::SetLwrtAngle | ( | double | lwrtAngle | ) |
Sets the angle of the lwrt image-based lighting light effects
Created in NX8.0.0.
License requirements : None
lwrtAngle | lwrt angle |
void NXOpen::Display::ImageBasedLighting::SetLwrtIntensity | ( | double | lwrtIntensity | ) |
Sets the intensity of the lwrt image-based lighting light effects
Created in NX8.0.0.
License requirements : None
lwrtIntensity | lwrt intensity |
void NXOpen::Display::ImageBasedLighting::SetLwrtQuality | ( | double | lwrtQuality | ) |
Sets the quality of the lwrt image-based lighting light effects 1 to 7
Created in NX8.0.0.
License requirements : None
lwrtQuality | lwrt quality |
void NXOpen::Display::ImageBasedLighting::SetShadowSoftness | ( | double | shadowSoftness | ) |
Sets the image-based lighting shadow softness
Created in NX8.5.0.
License requirements : None
shadowSoftness | shadow softness |
void NXOpen::Display::ImageBasedLighting::SetShadowType | ( | NXOpen::Display::ImageBasedLighting::ShadowsType | shadowType | ) |
Sets the shadow type
Created in NX5.0.0.
License requirements : None
shadowType | shadow type |
void NXOpen::Display::ImageBasedLighting::SetUseImageBasedLighting | ( | bool | useIBL | ) |
Sets whether image-based lighting (IBL) is enabled
Created in NX5.0.0.
License requirements : None
useIBL | useibl |
void NXOpen::Display::ImageBasedLighting::SetUseLightsForShadowCatcherInHqi | ( | bool | useLightsForShadowCatcherInHqi | ) |
Sets whether high quality image generation (HQI) uses individual light sources or image-based lighting for shadow catcher
Created in NX8.0.0.
License requirements : None
useLightsForShadowCatcherInHqi | uselightsforshadowcatcherinhqi |
void NXOpen::Display::ImageBasedLighting::SetUseLightsForShadowCatcherInLwrt | ( | bool | useLightsForShadowCatcherInLwrt | ) |
Sets whether Advanced Studio display (lwrt) uses individual light sources or image-based lighting for shadow catcher
Created in NX8.0.0.
License requirements : None
useLightsForShadowCatcherInLwrt | uselightsforshadowcatcherinlwrt |
void NXOpen::Display::ImageBasedLighting::SetUseLwrtImageBasedLighting | ( | bool | useLwrtIBL | ) |
Sets whether image-based lighting is enabled in Advanced Studio (lwrt) display
Created in NX8.0.0.
License requirements : None
useLwrtIBL | uselwrtibl |
double NXOpen::Display::ImageBasedLighting::ShadowSoftness | ( | ) |
Returns the image-based lighting shadow softness
Created in NX8.5.0.
License requirements : None
NXOpen::Display::ImageBasedLighting::ShadowsType NXOpen::Display::ImageBasedLighting::ShadowType | ( | ) |
Returns the shadow type
Created in NX5.0.0.
License requirements : None
bool NXOpen::Display::ImageBasedLighting::UseImageBasedLighting | ( | ) |
Returns whether image-based lighting (IBL) is enabled
Created in NX5.0.0.
License requirements : None
bool NXOpen::Display::ImageBasedLighting::UseLightsForShadowCatcherInHqi | ( | ) |
Returns whether high quality image generation (HQI) uses individual light sources or image-based lighting for shadow catcher
Created in NX8.0.0.
License requirements : None
bool NXOpen::Display::ImageBasedLighting::UseLightsForShadowCatcherInLwrt | ( | ) |
Returns whether Advanced Studio display (lwrt) uses individual light sources or image-based lighting for shadow catcher
Created in NX8.0.0.
License requirements : None
bool NXOpen::Display::ImageBasedLighting::UseLwrtImageBasedLighting | ( | ) |
Returns whether image-based lighting is enabled in Advanced Studio (lwrt) display
Created in NX8.0.0.
License requirements : None