NX Open C++ Reference Guide
|
Represents a dynamic section-cut creator that generates dynamic section-cuts (see NXOpen::Display::DynamicSectionCut ). More...
Public Member Functions | |
virtual NXOpen::Display::DynamicSectionCut * | Find (const NXString &journalIdentifier)=0 |
Finds the NXOpen::Display::DynamicSectionCut with the given identifier as recorded in a journal. More... | |
virtual NXOpen::Display::DynamicSectionCut * | Find (const char *journalIdentifier)=0 |
Finds the NXOpen::Display::DynamicSectionCut with the given identifier as recorded in a journal. More... | |
virtual void | GetSectionCuts (NXOpen::NXObject *contextOccurrence, NXOpen::View *view, std::vector< NXOpen::Display::DynamicSectionCut * > §ionCuts)=0 |
Gets section-cuts generated by the sectioning the model shown in the specified view. More... | |
Public Member Functions inherited from NXOpen::INXObject | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual bool | IsOccurrence ()=0 |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier ()=0 |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name ()=0 |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent ()=0 |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart ()=0 |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print ()=0 |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype ()=0 |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name)=0 |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name)=0 |
Sets the custom name of the object. More... | |
Represents a dynamic section-cut creator that generates dynamic section-cuts (see NXOpen::Display::DynamicSectionCut ).
Examples of dynamic section-cut creator are: NXOpen::Display::DynamicSection NXOpen::Display::Grid
Dynamic sectioncut creator is not supported in KF.
Created in NX10.0.0.
|
pure virtual |
Finds the NXOpen::Display::DynamicSectionCut with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Journal identifier |
Implemented in NXOpen::Display::DynamicSection, and NXOpen::Display::Grid.
|
pure virtual |
Finds the NXOpen::Display::DynamicSectionCut with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
journalIdentifier | Journal identifier |
Implemented in NXOpen::Display::DynamicSection, and NXOpen::Display::Grid.
|
pure virtual |
Gets section-cuts generated by the sectioning the model shown in the specified view.
View must belong to the same part as the section-cut creator. If no view is specified, then section-cuts generated from the sectionable entities in the part are returned.
If a view is specified, then NXOpen::Assemblies::Explosion active in the view is used to get section-cuts for the explosion. If the view does not have any active explosion, then section-cuts generated from the sectionable entities in the part are returned.
Created in NX10.0.0.
License requirements : None
contextOccurrence | This can be NULL. If non NULL, then this must be an occurrence. |
view | view |
sectionCuts | sectioncuts |
Implemented in NXOpen::Display::DynamicSection, and NXOpen::Display::Grid.