NX Open C++ Reference Guide
|
Represents a NXOpen::Display::ExtractScene
This class is restricted to being called from a program running during an Interactive NX session.
More...
Public Member Functions | |
std::vector< NXString > | GetSceneDescription () |
Returns the scene description. More... | |
void | ImageFileSelect () |
Gets an image file using file selection. More... | |
void | Information () |
The scene information Created in NX5.0.0. More... | |
NXString | SceneName () |
Returns the scene name Created in NX5.0.0. More... | |
void | SetSceneDescription (const std::vector< NXString > &sceneDescription) |
Sets the scene description Created in NX5.0.0. More... | |
void | SetSceneName (const NXString &sceneName) |
Sets the scene name Created in NX5.0.0. More... | |
void | SetSceneName (const char *sceneName) |
Sets the scene name Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Display::ExtractScene
This class is restricted to being called from a program running during an Interactive NX session.
If run from a non-interactive session it will return NULL.
To create a new instance of this class, use NXOpen::ViewCollection::CreateExtractScene
Created in NX5.0.0.
std::vector<NXString> NXOpen::Display::ExtractScene::GetSceneDescription | ( | ) |
Returns the scene description.
void NXOpen::Display::ExtractScene::ImageFileSelect | ( | ) |
Gets an image file using file selection.
Created in NX5.0.0.
License requirements : None
void NXOpen::Display::ExtractScene::Information | ( | ) |
The scene information
Created in NX5.0.0.
License requirements : None
NXString NXOpen::Display::ExtractScene::SceneName | ( | ) |
Returns the scene name
Created in NX5.0.0.
License requirements : None
void NXOpen::Display::ExtractScene::SetSceneDescription | ( | const std::vector< NXString > & | sceneDescription | ) |
Sets the scene description
Created in NX5.0.0.
License requirements : None
sceneDescription | scenedescription |
void NXOpen::Display::ExtractScene::SetSceneName | ( | const NXString & | sceneName | ) |
Sets the scene name
Created in NX5.0.0.
License requirements : None
sceneName | scenename |
void NXOpen::Display::ExtractScene::SetSceneName | ( | const char * | sceneName | ) |
Sets the scene name
Created in NX5.0.0.
License requirements : None
sceneName | scenename |