NX Open C++ Reference Guide
|
Represents a NXOpen::Display::CgfxAttributeValueNumberBuilder builder
This class is restricted to being called from a program running during an Interactive NX session.
More...
Public Member Functions | |
double | NumberValue () |
Returns the CgFX material attribute's double number value More... | |
void | SetNumberValue (double numberValue) |
Sets the CgFX material attribute's double number value More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Display::CgfxAttributeValueNumberBuilder builder
This class is restricted to being called from a program running during an Interactive NX session.
If run from a non-interactive session it will return NULL.
Created in NX5.0.0.
double NXOpen::Display::CgfxAttributeValueNumberBuilder::NumberValue | ( | ) |
Returns the CgFX material attribute's double number value
No alternative provided for this class.
Created in NX5.0.0.
License requirements : None
void NXOpen::Display::CgfxAttributeValueNumberBuilder::SetNumberValue | ( | double | numberValue | ) |
Sets the CgFX material attribute's double number value
No alternative provided for this class.
Created in NX5.0.0.
License requirements : None
numberValue | numbervalue |