NX Open C++ Reference Guide
|
Represents a NXOpen::Display::CameraBuilder
Cameras are not supported in KF.
More...
Public Types | |
enum | Aperture { ApertureF28, ApertureF56, ApertureF8, ApertureF11, ApertureF16, ApertureF22 } |
Predefined apertures: f2.8, f5.6, f8, f11, f16, f22. More... | |
enum | FovMeasured { FovMeasuredHorizontally, FovMeasuredVertically } |
either horizontal or vertical measure More... | |
enum | LensAngle { LensAngleStock, LensAngleFov, LensAngleMagnification } |
the way to define the field of view angle More... | |
enum | LensFlare { LensFlareStandard, LensFlareS35, LensFlareS50, LensFlareS105, LensFlarePolygonal, LensFlareP35, LensFlareP50, LensFlareP105, LensFlareSpark, LensFlareStar } |
Predefined lens flare types: Standard, 35mm, 50mm, 105mm, polygonal, 35mm poly, 50mm poly, 105mm poly, spark, star. More... | |
enum | StockLens { StockLensS28, StockLensS35, StockLensS50, StockLensS70, StockLensS105, StockLensS135, StockLensS210, StockLensS300 } |
Predefined lenses: 28, 35, 50, 70, 105, 135, 210, 300mm. More... | |
enum | Types { TypesParallel, TypesPerspective } |
the camera types More... | |
Public Member Functions | |
NXOpen::Display::CameraBuilder::Aperture | ApertureType () |
Returns the aperture Created in NX5.0.0. More... | |
double | BackClippingDistance () |
Returns the back clipping distance Created in NX5.0.0. More... | |
NXOpen::Matrix3x3 | CameraMatrix () |
Returns the camera rotation matrix Created in NX5.0.0. More... | |
NXString | CameraName () |
Returns the camera name as a TEXT string. More... | |
NXString | CameraNameChar () |
Returns the camera name as a char string Created in NX5.0.1. More... | |
NXOpen::Point3d | CameraPosition () |
Returns the coordinates of the camera point Created in NX5.0.0. More... | |
bool | DepthOfFieldToggle () |
Returns the depth of field toggle Created in NX5.0.0. More... | |
double | FieldOfViewAngle () |
Returns the field of view angle Created in NX5.0.0. More... | |
NXOpen::Display::CameraBuilder::FovMeasured | FieldOfViewMeasured () |
Returns the field of view measured Created in NX5.0.0. More... | |
double | FocalDistance () |
Returns the focal distance Created in NX5.0.0. More... | |
double | FrontClippingDistance () |
Returns the front clipping distance Created in NX5.0.0. More... | |
bool | HiddenLensFlareToggle () |
Returns the hidden lens flare toggle Created in NX5.0.0. More... | |
NXOpen::Display::CameraBuilder::LensAngle | LensAngleType () |
Returns the lens angle Created in NX5.0.0. More... | |
double | LensFlareIntensity () |
Returns the lens flare intensity Created in NX5.0.0. More... | |
bool | LensFlareToggle () |
Returns the lens flare toggle Created in NX5.0.0. More... | |
NXOpen::Display::CameraBuilder::LensFlare | LensFlareType () |
Returns the lens flare type Created in NX5.0.0. More... | |
double | Magnification () |
Returns the magnification Created in NX5.0.0. More... | |
double | PerspectiveDistance () |
Returns the perspective distance Created in NX5.0.0. More... | |
void | SetApertureType (NXOpen::Display::CameraBuilder::Aperture apertureType) |
Sets the aperture Created in NX5.0.0. More... | |
void | SetBackClippingDistance (double backClippingDistance) |
Sets the back clipping distance Created in NX5.0.0. More... | |
void | SetCameraMatrix (const NXOpen::Matrix3x3 &cameraMatrix) |
Sets the camera rotation matrix Created in NX5.0.0. More... | |
void | SetCameraName (const NXString &cameraName) |
Sets the camera name as a TEXT string. More... | |
void | SetCameraName (const char *cameraName) |
Sets the camera name as a TEXT string. More... | |
void | SetCameraNameChar (const NXString &cameraName) |
Sets the camera name as a char string Created in NX5.0.1. More... | |
void | SetCameraNameChar (const char *cameraName) |
Sets the camera name as a char string Created in NX5.0.1. More... | |
void | SetCameraPosition (const NXOpen::Point3d &position) |
Sets the coordinates of the camera point Created in NX5.0.0. More... | |
void | SetDepthOfFieldToggle (bool depthOfFieldToggle) |
Sets the depth of field toggle Created in NX5.0.0. More... | |
void | SetFieldOfViewAngle (double fieldOfViewAngle) |
Sets the field of view angle Created in NX5.0.0. More... | |
void | SetFieldOfViewMeasured (NXOpen::Display::CameraBuilder::FovMeasured fovMeasuredType) |
Sets the field of view measured Created in NX5.0.0. More... | |
void | SetFocalDistance (double focalDistance) |
Sets the focal distance Created in NX5.0.0. More... | |
void | SetFrontClippingDistance (double frontClippingDistance) |
Sets the front clipping distance Created in NX5.0.0. More... | |
void | SetHiddenLensFlareToggle (bool hiddenLensFlareToggle) |
Sets the hidden lens flare toggle Created in NX5.0.0. More... | |
void | SetLensAngleType (NXOpen::Display::CameraBuilder::LensAngle lensAngleType) |
Sets the lens angle Created in NX5.0.0. More... | |
void | SetLensFlareIntensity (double lensFlareIntensity) |
Sets the lens flare intensity Created in NX5.0.0. More... | |
void | SetLensFlareToggle (bool lensFlareToggle) |
Sets the lens flare toggle Created in NX5.0.0. More... | |
void | SetLensFlareType (NXOpen::Display::CameraBuilder::LensFlare lensFlareType) |
Sets the lens flare type Created in NX5.0.0. More... | |
void | SetMagnification (double magnification) |
Sets the magnification Created in NX5.0.0. More... | |
void | SetPerspectiveDistance (double perspectiveDistance) |
Sets the perspective distance Created in NX5.0.0. More... | |
void | SetStockLensType (NXOpen::Display::CameraBuilder::StockLens stockLensType) |
Sets the stock lens type Created in NX5.0.0. More... | |
void | SetTargetMatrix (const NXOpen::Matrix3x3 &matrix) |
Sets the target point rotation matrix Created in NX5.0.0. More... | |
void | SetTargetPosition (const NXOpen::Point3d &position) |
Sets the coordinates of the target point Created in NX5.0.0. More... | |
void | SetType (NXOpen::Display::CameraBuilder::Types type) |
Sets the camera type Created in NX5.0.0. More... | |
void | SetUseTargetPoint (bool useTargetPoint) |
Sets whether to use the target point Created in NX5.0.0. More... | |
NXOpen::Display::CameraBuilder::StockLens | StockLensType () |
Returns the stock lens type Created in NX5.0.0. More... | |
NXOpen::Matrix3x3 | TargetMatrix () |
Returns the target point rotation matrix Created in NX5.0.0. More... | |
NXOpen::Point3d | TargetPosition () |
Returns the coordinates of the target point Created in NX5.0.0. More... | |
NXOpen::Display::CameraBuilder::Types | Type () |
Returns the camera type Created in NX5.0.0. More... | |
bool | UseTargetPoint () |
Returns whether to use the target point Created in NX5.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Display::CameraBuilder
Cameras are not supported in KF.
Created in NX5.0.0.
Predefined lens flare types: Standard, 35mm, 50mm, 105mm, polygonal, 35mm poly, 50mm poly, 105mm poly, spark, star.
NXOpen::Display::CameraBuilder::Aperture NXOpen::Display::CameraBuilder::ApertureType | ( | ) |
Returns the aperture
Created in NX5.0.0.
License requirements : None
double NXOpen::Display::CameraBuilder::BackClippingDistance | ( | ) |
Returns the back clipping distance
Created in NX5.0.0.
License requirements : None
NXOpen::Matrix3x3 NXOpen::Display::CameraBuilder::CameraMatrix | ( | ) |
Returns the camera rotation matrix
Created in NX5.0.0.
License requirements : None
NXString NXOpen::Display::CameraBuilder::CameraName | ( | ) |
Returns the camera name as a TEXT string.
Note that internally the camera name is stored as a char* string. Any characters which cannot be mapped to 8-bit characters will be replaced by # characters.
Created in NX5.0.0.
License requirements : None
NXString NXOpen::Display::CameraBuilder::CameraNameChar | ( | ) |
Returns the camera name as a char string
Created in NX5.0.1.
License requirements : None
NXOpen::Point3d NXOpen::Display::CameraBuilder::CameraPosition | ( | ) |
Returns the coordinates of the camera point
Created in NX5.0.0.
License requirements : None
bool NXOpen::Display::CameraBuilder::DepthOfFieldToggle | ( | ) |
Returns the depth of field toggle
Created in NX5.0.0.
License requirements : None
double NXOpen::Display::CameraBuilder::FieldOfViewAngle | ( | ) |
Returns the field of view angle
Created in NX5.0.0.
License requirements : None
NXOpen::Display::CameraBuilder::FovMeasured NXOpen::Display::CameraBuilder::FieldOfViewMeasured | ( | ) |
Returns the field of view measured
Created in NX5.0.0.
License requirements : None
double NXOpen::Display::CameraBuilder::FocalDistance | ( | ) |
Returns the focal distance
Created in NX5.0.0.
License requirements : None
double NXOpen::Display::CameraBuilder::FrontClippingDistance | ( | ) |
Returns the front clipping distance
Created in NX5.0.0.
License requirements : None
bool NXOpen::Display::CameraBuilder::HiddenLensFlareToggle | ( | ) |
Returns the hidden lens flare toggle
Created in NX5.0.0.
License requirements : None
NXOpen::Display::CameraBuilder::LensAngle NXOpen::Display::CameraBuilder::LensAngleType | ( | ) |
Returns the lens angle
Created in NX5.0.0.
License requirements : None
double NXOpen::Display::CameraBuilder::LensFlareIntensity | ( | ) |
Returns the lens flare intensity
Created in NX5.0.0.
License requirements : None
bool NXOpen::Display::CameraBuilder::LensFlareToggle | ( | ) |
Returns the lens flare toggle
Created in NX5.0.0.
License requirements : None
NXOpen::Display::CameraBuilder::LensFlare NXOpen::Display::CameraBuilder::LensFlareType | ( | ) |
Returns the lens flare type
Created in NX5.0.0.
License requirements : None
double NXOpen::Display::CameraBuilder::Magnification | ( | ) |
Returns the magnification
Created in NX5.0.0.
License requirements : None
double NXOpen::Display::CameraBuilder::PerspectiveDistance | ( | ) |
Returns the perspective distance
Created in NX5.0.0.
License requirements : None
void NXOpen::Display::CameraBuilder::SetApertureType | ( | NXOpen::Display::CameraBuilder::Aperture | apertureType | ) |
Sets the aperture
Created in NX5.0.0.
License requirements : None
apertureType | aperturetype |
void NXOpen::Display::CameraBuilder::SetBackClippingDistance | ( | double | backClippingDistance | ) |
Sets the back clipping distance
Created in NX5.0.0.
License requirements : None
backClippingDistance | backclippingdistance |
void NXOpen::Display::CameraBuilder::SetCameraMatrix | ( | const NXOpen::Matrix3x3 & | cameraMatrix | ) |
Sets the camera rotation matrix
Created in NX5.0.0.
License requirements : None
cameraMatrix | camera matrix |
void NXOpen::Display::CameraBuilder::SetCameraName | ( | const NXString & | cameraName | ) |
Sets the camera name as a TEXT string.
Note that internally the camera name is stored as a char* string. Any characters which cannot be mapped to 8-bit characters will be replaced by # characters.
Created in NX5.0.0.
License requirements : None
cameraName | camera name |
void NXOpen::Display::CameraBuilder::SetCameraName | ( | const char * | cameraName | ) |
Sets the camera name as a TEXT string.
Note that internally the camera name is stored as a char* string. Any characters which cannot be mapped to 8-bit characters will be replaced by # characters.
Created in NX5.0.0.
License requirements : None
cameraName | camera name |
void NXOpen::Display::CameraBuilder::SetCameraNameChar | ( | const NXString & | cameraName | ) |
Sets the camera name as a char string
Created in NX5.0.1.
License requirements : None
cameraName | camera name |
void NXOpen::Display::CameraBuilder::SetCameraNameChar | ( | const char * | cameraName | ) |
Sets the camera name as a char string
Created in NX5.0.1.
License requirements : None
cameraName | camera name |
void NXOpen::Display::CameraBuilder::SetCameraPosition | ( | const NXOpen::Point3d & | position | ) |
Sets the coordinates of the camera point
Created in NX5.0.0.
License requirements : None
position | position |
void NXOpen::Display::CameraBuilder::SetDepthOfFieldToggle | ( | bool | depthOfFieldToggle | ) |
Sets the depth of field toggle
Created in NX5.0.0.
License requirements : None
depthOfFieldToggle | depthoffieldtoggle |
void NXOpen::Display::CameraBuilder::SetFieldOfViewAngle | ( | double | fieldOfViewAngle | ) |
Sets the field of view angle
Created in NX5.0.0.
License requirements : None
fieldOfViewAngle | fieldofviewangle |
void NXOpen::Display::CameraBuilder::SetFieldOfViewMeasured | ( | NXOpen::Display::CameraBuilder::FovMeasured | fovMeasuredType | ) |
Sets the field of view measured
Created in NX5.0.0.
License requirements : None
fovMeasuredType | fovmeasuredtype |
void NXOpen::Display::CameraBuilder::SetFocalDistance | ( | double | focalDistance | ) |
Sets the focal distance
Created in NX5.0.0.
License requirements : None
focalDistance | focaldistance |
void NXOpen::Display::CameraBuilder::SetFrontClippingDistance | ( | double | frontClippingDistance | ) |
Sets the front clipping distance
Created in NX5.0.0.
License requirements : None
frontClippingDistance | frontclippingdistance |
void NXOpen::Display::CameraBuilder::SetHiddenLensFlareToggle | ( | bool | hiddenLensFlareToggle | ) |
Sets the hidden lens flare toggle
Created in NX5.0.0.
License requirements : None
hiddenLensFlareToggle | hiddenlensflaretoggle |
void NXOpen::Display::CameraBuilder::SetLensAngleType | ( | NXOpen::Display::CameraBuilder::LensAngle | lensAngleType | ) |
Sets the lens angle
Created in NX5.0.0.
License requirements : None
lensAngleType | lensangletype |
void NXOpen::Display::CameraBuilder::SetLensFlareIntensity | ( | double | lensFlareIntensity | ) |
Sets the lens flare intensity
Created in NX5.0.0.
License requirements : None
lensFlareIntensity | lensflareintensity |
void NXOpen::Display::CameraBuilder::SetLensFlareToggle | ( | bool | lensFlareToggle | ) |
Sets the lens flare toggle
Created in NX5.0.0.
License requirements : None
lensFlareToggle | lensflaretoggle |
void NXOpen::Display::CameraBuilder::SetLensFlareType | ( | NXOpen::Display::CameraBuilder::LensFlare | lensFlareType | ) |
Sets the lens flare type
Created in NX5.0.0.
License requirements : None
lensFlareType | lensflaretype |
void NXOpen::Display::CameraBuilder::SetMagnification | ( | double | magnification | ) |
Sets the magnification
Created in NX5.0.0.
License requirements : None
magnification | magnification |
void NXOpen::Display::CameraBuilder::SetPerspectiveDistance | ( | double | perspectiveDistance | ) |
Sets the perspective distance
Created in NX5.0.0.
License requirements : None
perspectiveDistance | perspectivedistance |
void NXOpen::Display::CameraBuilder::SetStockLensType | ( | NXOpen::Display::CameraBuilder::StockLens | stockLensType | ) |
Sets the stock lens type
Created in NX5.0.0.
License requirements : None
stockLensType | stocklenstype |
void NXOpen::Display::CameraBuilder::SetTargetMatrix | ( | const NXOpen::Matrix3x3 & | matrix | ) |
Sets the target point rotation matrix
Created in NX5.0.0.
License requirements : None
matrix | matrix |
void NXOpen::Display::CameraBuilder::SetTargetPosition | ( | const NXOpen::Point3d & | position | ) |
Sets the coordinates of the target point
Created in NX5.0.0.
License requirements : None
position | position |
void NXOpen::Display::CameraBuilder::SetType | ( | NXOpen::Display::CameraBuilder::Types | type | ) |
Sets the camera type
Created in NX5.0.0.
License requirements : None
type | type |
void NXOpen::Display::CameraBuilder::SetUseTargetPoint | ( | bool | useTargetPoint | ) |
Sets whether to use the target point
Created in NX5.0.0.
License requirements : None
useTargetPoint | usetargetpoint |
NXOpen::Display::CameraBuilder::StockLens NXOpen::Display::CameraBuilder::StockLensType | ( | ) |
Returns the stock lens type
Created in NX5.0.0.
License requirements : None
NXOpen::Matrix3x3 NXOpen::Display::CameraBuilder::TargetMatrix | ( | ) |
Returns the target point rotation matrix
Created in NX5.0.0.
License requirements : None
NXOpen::Point3d NXOpen::Display::CameraBuilder::TargetPosition | ( | ) |
Returns the coordinates of the target point
Created in NX5.0.0.
License requirements : None
NXOpen::Display::CameraBuilder::Types NXOpen::Display::CameraBuilder::Type | ( | ) |
Returns the camera type
Created in NX5.0.0.
License requirements : None
bool NXOpen::Display::CameraBuilder::UseTargetPoint | ( | ) |
Returns whether to use the target point
Created in NX5.0.0.
License requirements : None