NX Open C++ Reference Guide
|
Calculates the uncut regions of a curve given a radius value for the cut tool. More...
Public Types | |
enum | ResultsType { ResultsTypeOneSide, ResultsTypeBothSides } |
Indicates which side of curve to check. More... | |
Public Member Functions | |
NXOpen::Section * | Curves () |
Returns the curves to check for uncut regions. More... | |
NXOpen::Die::UncutRegionsBuilder::ResultsType | Results () |
Returns the side of the curve to show the results. More... | |
void | ReverseSide () |
Reverse the tool side Created in NX7.5.0. More... | |
void | SetResults (NXOpen::Die::UncutRegionsBuilder::ResultsType results) |
Sets the side of the curve to show the results. More... | |
void | SetToolAxis (NXOpen::Direction *toolAxis) |
Sets the tool axis. More... | |
NXOpen::Direction * | ToolAxis () |
Returns the tool axis. More... | |
NXOpen::Expression * | ToolSize () |
Returns the expression that contains the tool radius. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Calculates the uncut regions of a curve given a radius value for the cut tool.
To create a new instance of this class, use NXOpen::Die::DieCollection::CreateUncutRegionsBuilder
Created in NX7.5.0.
NXOpen::Section* NXOpen::Die::UncutRegionsBuilder::Curves | ( | ) |
Returns the curves to check for uncut regions.
Created in NX7.5.0.
License requirements : None
NXOpen::Die::UncutRegionsBuilder::ResultsType NXOpen::Die::UncutRegionsBuilder::Results | ( | ) |
Returns the side of the curve to show the results.
Created in NX7.5.0.
License requirements : None
void NXOpen::Die::UncutRegionsBuilder::ReverseSide | ( | ) |
Reverse the tool side
Created in NX7.5.0.
License requirements : None
void NXOpen::Die::UncutRegionsBuilder::SetResults | ( | NXOpen::Die::UncutRegionsBuilder::ResultsType | results | ) |
Sets the side of the curve to show the results.
Created in NX7.5.0.
License requirements : None
results | results |
void NXOpen::Die::UncutRegionsBuilder::SetToolAxis | ( | NXOpen::Direction * | toolAxis | ) |
Sets the tool axis.
Created in NX7.5.0.
License requirements : None
toolAxis | toolaxis |
NXOpen::Direction* NXOpen::Die::UncutRegionsBuilder::ToolAxis | ( | ) |
Returns the tool axis.
Created in NX7.5.0.
License requirements : None
NXOpen::Expression* NXOpen::Die::UncutRegionsBuilder::ToolSize | ( | ) |
Returns the expression that contains the tool radius.
Created in NX7.5.0.
License requirements : None