NX Open C++ Reference Guide
|
Represents a ContinuationDataBuilder. More...
Public Member Functions | |
NXOpen::Diagramming::Tables::ContinuationLocation | Location () |
Returns the location to continue a table if it won't fit. More... | |
double | MaximumSize () |
Returns the maximum size of any section of a table. More... | |
void | SetLocation (NXOpen::Diagramming::Tables::ContinuationLocation location) |
Sets the location to continue a table if it won't fit. More... | |
void | SetMaximumSize (double maximumSize) |
Sets the maximum size of any section of a table. More... | |
void | SetSpacing (double spacing) |
Sets the spacing between sections of a table. More... | |
double | Spacing () |
Returns the spacing between sections of a table. More... | |
Public Member Functions inherited from NXOpen::Diagramming::BaseTaggedObjectBuilder | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a ContinuationDataBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0.
NXOpen::Diagramming::Tables::ContinuationLocation NXOpen::Diagramming::Tables::ContinuationDataBuilder::Location | ( | ) |
Returns the location to continue a table if it won't fit.
Created in NX10.0.0.
License requirements : None
double NXOpen::Diagramming::Tables::ContinuationDataBuilder::MaximumSize | ( | ) |
Returns the maximum size of any section of a table.
Created in NX10.0.0.
License requirements : None
void NXOpen::Diagramming::Tables::ContinuationDataBuilder::SetLocation | ( | NXOpen::Diagramming::Tables::ContinuationLocation | location | ) |
Sets the location to continue a table if it won't fit.
Created in NX10.0.0.
License requirements : None
location | location |
void NXOpen::Diagramming::Tables::ContinuationDataBuilder::SetMaximumSize | ( | double | maximumSize | ) |
Sets the maximum size of any section of a table.
Created in NX10.0.0.
License requirements : None
maximumSize | maximumsize |
void NXOpen::Diagramming::Tables::ContinuationDataBuilder::SetSpacing | ( | double | spacing | ) |
Sets the spacing between sections of a table.
Created in NX10.0.0.
License requirements : None
spacing | spacing |
double NXOpen::Diagramming::Tables::ContinuationDataBuilder::Spacing | ( | ) |
Returns the spacing between sections of a table.
Created in NX10.0.0.
License requirements : None