NX Open C++ Reference Guide
|
Represents a ColumnBuilder. More...
Public Member Functions | |
void | SetWidth (double size) |
The method to set the width of a column. More... | |
Public Member Functions inherited from NXOpen::Diagramming::Tables::CellRangeBuilder | |
bool | CanHide () |
Returns the can hide flag. More... | |
bool | Hidden () |
Returns the hidden flag. More... | |
void | SetCanHide (bool canHide) |
Sets the can hide flag. More... | |
void | SetHidden (bool hidden) |
Sets the hidden flag. More... | |
void | SetSize (double size) |
Sets the size. More... | |
void | SetSizingMethod (NXOpen::Diagramming::Tables::SizingMethod sizingMethod) |
Sets the sizing method. More... | |
double | Size () |
Returns the size. More... | |
NXOpen::Diagramming::Tables::SizingMethod | SizingMethod () |
Returns the sizing method. More... | |
Public Member Functions inherited from NXOpen::Diagramming::BaseTaggedObjectBuilder | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a ColumnBuilder.
This is a sub-builder class and cannot be directly instantiated
Created in NX10.0.0.
void NXOpen::Diagramming::Tables::ColumnBuilder::SetWidth | ( | double | size | ) |
The method to set the width of a column.
Created in NX10.0.0.
License requirements : None
size | size |