NX Open C++ Reference Guide
|
Represents a collection of NXOpen::Diagramming::SheetBordersAndZones objects
To obtain an instance of this class, refer to NXOpen::Diagramming::DiagrammingManager
Created in NX10.0.0.
More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Diagramming::SheetBordersAndZonesBuilder * | CreateSheetBordersAndZonesBuilder (NXOpen::Diagramming::SheetBordersAndZones *bordersAndZones) |
Creates a borders and zones builder. More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Diagramming::SheetBordersAndZones * | FindObject (const NXString &name) |
Finds the NXOpen::Diagramming::SheetBordersAndZones with the given name. More... | |
NXOpen::Diagramming::SheetBordersAndZones * | FindObject (const char *name) |
Finds the NXOpen::Diagramming::SheetBordersAndZones with the given name. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of NXOpen::Diagramming::SheetBordersAndZones objects
To obtain an instance of this class, refer to NXOpen::Diagramming::DiagrammingManager
Created in NX10.0.0.
iterator NXOpen::Diagramming::SheetBordersAndZonesCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Diagramming::SheetBordersAndZonesBuilder* NXOpen::Diagramming::SheetBordersAndZonesCollection::CreateSheetBordersAndZonesBuilder | ( | NXOpen::Diagramming::SheetBordersAndZones * | bordersAndZones | ) |
Creates a borders and zones builder.
bordersAndZones | NXOpen::Diagramming::SheetBordersAndZones to be redefined, if NULL then creates a new one |
iterator NXOpen::Diagramming::SheetBordersAndZonesCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Diagramming::SheetBordersAndZones* NXOpen::Diagramming::SheetBordersAndZonesCollection::FindObject | ( | const NXString & | name | ) |
Finds the NXOpen::Diagramming::SheetBordersAndZones with the given name.
An exception will be thrown if no object can be found with the given name.
name | Drawing sheet name |
NXOpen::Diagramming::SheetBordersAndZones* NXOpen::Diagramming::SheetBordersAndZonesCollection::FindObject | ( | const char * | name | ) |
Finds the NXOpen::Diagramming::SheetBordersAndZones with the given name.
An exception will be thrown if no object can be found with the given name.
name | Drawing sheet name |
tag_t NXOpen::Diagramming::SheetBordersAndZonesCollection::Tag | ( | ) | const |
Returns the tag of this object.