NX Open C++ Reference Guide
|
Represents a GroupBuilder. More...
Public Member Functions | |
void | AddMember (NXOpen::Diagramming::SheetElement *sheetElement) |
Add a member. More... | |
NXOpen::Diagramming::SheetElement * | GetMember (const NXString &memberSid) |
Get the member by given member identifier SID. More... | |
NXOpen::Diagramming::SheetElement * | GetMember (const char *memberSid) |
Get the member by given member identifier SID. More... | |
std::vector < NXOpen::Diagramming::SheetElement * > | GetMembers () |
Get all members. More... | |
void | RemoveAllMembers () |
Remove all members. More... | |
void | RemoveMember (NXOpen::Diagramming::SheetElement *member) |
Remove a member. More... | |
Public Member Functions inherited from NXOpen::Diagramming::SheetElementBuilder | |
void | GetAllowedTransformations (bool *isAllowedTranslation, bool *isAllowedRotation, bool *isAllowedScale, bool *isAllowedShear) |
Get the allowed transformations of the sheet element. More... | |
void | GetMinNodeSize (std::vector< double > &sizeValues) |
Gets the minimum node size values Created in NX11.0.0. More... | |
double | Height () |
Returns the height. More... | |
NXOpen::Diagramming::DiagrammingSizingpolicy | HeightPolicy () |
Returns the height policy. More... | |
bool | Internal () |
Returns the flag that indicates if the sheet element is internal. More... | |
NXOpen::Diagramming::Annotation * | Label () |
Returns the label of this sheet element. More... | |
NXString | LabelName () |
Returns the label name of this sheet element. More... | |
NXOpen::Diagramming::LocationBuilder * | Location () |
Returns the location of the sheet element relative to another sheet element. More... | |
NXOpen::Diagramming::DiagrammingLocationstyle | LocationStyle () |
Returns the location style. More... | |
bool | MirrorX () |
Returns the sheet element to Mirror along the X axis. More... | |
bool | MirrorY () |
Returns the sheet element to Mirror along the Y axis. More... | |
NXOpen::Diagramming::SheetElement * | Owner () |
Returns the owning sheet element. More... | |
NXOpen::Diagramming::Sheet * | OwningSheet () |
Returns the owning sheet. More... | |
NXOpen::Diagramming::SheetElementBuilder::ResizeOptionType | ResizeOption () |
Returns the resize option of the sheet element Created in NX11.0.0. More... | |
double | Rotation () |
Returns the rotation angle that is counter clockwise and relative to the owner. More... | |
void | SetHeight (double height) |
Sets the height. More... | |
void | SetHeightPolicy (NXOpen::Diagramming::DiagrammingSizingpolicy heightPolicy) |
Sets the height policy. More... | |
void | SetLabelName (const NXString &labelname) |
Sets the label name of this sheet element. More... | |
void | SetLabelName (const char *labelname) |
Sets the label name of this sheet element. More... | |
void | SetLocationStyle (NXOpen::Diagramming::DiagrammingLocationstyle locationStyle) |
Sets the location style. More... | |
void | SetMinNodeSize (const std::vector< double > &sizeValues) |
Sets the minimum node size values Created in NX11.0.0. More... | |
void | SetMirrorX (bool mirrorX) |
Sets the sheet element to Mirror along the X axis. More... | |
void | SetMirrorY (bool mirrorY) |
Sets the sheet element to Mirror along the Y axis. More... | |
void | SetOwner (NXOpen::Diagramming::SheetElement *owner) |
Sets the owning sheet element. More... | |
void | SetOwningSheet (NXOpen::Diagramming::Sheet *owningSheet) |
Set the owning sheet when the sheet element is created. More... | |
void | SetResizeOption (NXOpen::Diagramming::SheetElementBuilder::ResizeOptionType resizeOption) |
Sets the resize option of the sheet element Created in NX11.0.0. More... | |
void | SetRotation (double angle) |
Sets the rotation angle that is counter clockwise and relative to the owner. More... | |
void | SetWidth (double width) |
Sets the width. More... | |
void | SetWidthPolicy (NXOpen::Diagramming::DiagrammingSizingpolicy widthPolicy) |
Sets the width policy. More... | |
void | SetX (double x) |
Sets the absolute x coordinate. More... | |
void | SetY (double y) |
Sets the absolute y coordinate. More... | |
void | SetZDepth (int zDepth) |
Sets the Z depth. More... | |
NXOpen::Diagramming::SheetElement * | SourceElement () |
Returns the source element that records which sheet element it is a copy of. More... | |
bool | UpToDate () |
Returns the flag that indicates if the sheet element is up to date. More... | |
bool | Visible () |
Returns the flag that indicates if the sheet element is visible. More... | |
double | Width () |
Returns the width. More... | |
NXOpen::Diagramming::DiagrammingSizingpolicy | WidthPolicy () |
Returns the width policy. More... | |
double | X () |
Returns the absolute x coordinate. More... | |
double | Y () |
Returns the absolute y coordinate. More... | |
int | ZDepth () |
Returns the Z depth. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen::Diagramming::SheetElementBuilder | |
enum | ResizeOptionType { ResizeOptionTypeAnyDirection, ResizeOptionTypeOnAnchor, ResizeOptionTypeSameRatio, ResizeOptionTypeSameRationOnCorner, ResizeOptionTypeSameRatioOnEdge } |
Represents the resize option for a NXOpen::Diagramming::SheetElementBuilder . More... | |
Represents a GroupBuilder.
To create a new instance of this class, use NXOpen::Diagramming::GroupCollection::CreateGroupBuilder
Created in NX10.0.0.
void NXOpen::Diagramming::GroupBuilder::AddMember | ( | NXOpen::Diagramming::SheetElement * | sheetElement | ) |
Add a member.
Created in NX10.0.0.
License requirements : None
sheetElement | sheetelement |
NXOpen::Diagramming::SheetElement* NXOpen::Diagramming::GroupBuilder::GetMember | ( | const NXString & | memberSid | ) |
Get the member by given member identifier SID.
memberSid | membersid |
NXOpen::Diagramming::SheetElement* NXOpen::Diagramming::GroupBuilder::GetMember | ( | const char * | memberSid | ) |
Get the member by given member identifier SID.
memberSid | membersid |
std::vector<NXOpen::Diagramming::SheetElement *> NXOpen::Diagramming::GroupBuilder::GetMembers | ( | ) |
Get all members.
void NXOpen::Diagramming::GroupBuilder::RemoveAllMembers | ( | ) |
Remove all members.
Created in NX10.0.0.
License requirements : None
void NXOpen::Diagramming::GroupBuilder::RemoveMember | ( | NXOpen::Diagramming::SheetElement * | member | ) |
Remove a member.
Created in NX10.0.0.
License requirements : None
member | member |