NX Open C++ Reference Guide
|
Represents a collection of Annotation. More...
Classes | |
class | iterator |
Iterator for accessing the contents of the collection. More... | |
Public Member Functions | |
iterator | begin () |
Returns an iterator addressing the first element. More... | |
NXOpen::Diagramming::AnnotationBuilder * | CreateAnnotationBuilder (NXOpen::Diagramming::Annotation *annotation) |
Creates a NXOpen::Diagramming::AnnotationBuilder . More... | |
iterator | end () |
Returns an iterator addressing one past the last element. More... | |
NXOpen::Diagramming::Annotation * | FindObject (const NXString &journalIdentifier) |
Finds the NXOpen::Diagramming::Annotation with the given identifier as recorded in a journal. More... | |
NXOpen::Diagramming::Annotation * | FindObject (const char *journalIdentifier) |
Finds the NXOpen::Diagramming::Annotation with the given identifier as recorded in a journal. More... | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a collection of Annotation.
To obtain an instance of this class, refer to NXOpen::Diagramming::DiagrammingManager
Created in NX10.0.0.
iterator NXOpen::Diagramming::AnnotationCollection::begin | ( | ) |
Returns an iterator addressing the first element.
NXOpen::Diagramming::AnnotationBuilder* NXOpen::Diagramming::AnnotationCollection::CreateAnnotationBuilder | ( | NXOpen::Diagramming::Annotation * | annotation | ) |
Creates a NXOpen::Diagramming::AnnotationBuilder .
annotation | NXOpen::Diagramming::Annotation to be edited, if NULL then create a new one |
iterator NXOpen::Diagramming::AnnotationCollection::end | ( | ) |
Returns an iterator addressing one past the last element.
NXOpen::Diagramming::Annotation* NXOpen::Diagramming::AnnotationCollection::FindObject | ( | const NXString & | journalIdentifier | ) |
Finds the NXOpen::Diagramming::Annotation with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with given name.
journalIdentifier | Identifier to be found |
NXOpen::Diagramming::Annotation* NXOpen::Diagramming::AnnotationCollection::FindObject | ( | const char * | journalIdentifier | ) |
Finds the NXOpen::Diagramming::Annotation with the given identifier as recorded in a journal.
An exception will be thrown if no object can be found with given name.
journalIdentifier | Identifier to be found |
tag_t NXOpen::Diagramming::AnnotationCollection::Tag | ( | ) | const |
Returns the tag of this object.