NX Open C++ Reference Guide
|
Represents a cylindrical coordinate system
To create a new instance of this class, use NXOpen::CoordinateSystemCollection::CreateCylindricalCoordinateSystem
Created in NX4.0.0.
More...
Additional Inherited Members | |
Public Types inherited from NXOpen::SmartObject | |
enum | UpdateOption { UpdateOptionDontUpdate, UpdateOptionWithinModeling, UpdateOptionAfterModeling, UpdateOptionAfterParentBody, UpdateOptionMixed } |
Specifies when the smart object updates. More... | |
enum | VisibilityOption { VisibilityOptionInvisible, VisibilityOptionVisible, VisibilityOptionVisibleIfParentInvisible } |
Specifies the smart object visibility. More... | |
Public Member Functions inherited from NXOpen::CoordinateSystem | |
void | GetDirections (NXOpen::Vector3d *xDirection, NXOpen::Vector3d *yDirection) |
Returns the orientation of the coordinate system Created in NX5.0.0. More... | |
virtual std::vector< NXString > | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
bool | IsTemporary () |
Returns true if the coordinate system is temporary, which means that the object is not saved in the part file. More... | |
int | Label () |
Returns the label of the coordinate system Created in NX6.0.0. More... | |
NXString | Name () |
Returns the name of the coordinate system Created in NX6.0.0. More... | |
NXOpen::NXMatrix * | Orientation () |
Returns the orientation matrix of the coordinate system Created in NX3.0.0. More... | |
NXOpen::Point3d | Origin () |
Returns the origin of the coordinate system Created in NX3.0.0. More... | |
void | SetDirections (const NXOpen::Vector3d &xDirection, const NXOpen::Vector3d &yDirection) |
The orientation of the coordinate system Created in NX5.0.0. More... | |
void | SetLabel (int label) |
Sets the label of the coordinate system Created in NX6.0.0. More... | |
void | SetName (const NXString &name) |
Sets the name of the coordinate system Created in NX6.0.0. More... | |
void | SetName (const char *name) |
Sets the name of the coordinate system Created in NX6.0.0. More... | |
void | SetOrigin (const NXOpen::Point3d &origin) |
Sets the origin of the coordinate system Created in NX5.0.0. More... | |
Represents a cylindrical coordinate system
To create a new instance of this class, use NXOpen::CoordinateSystemCollection::CreateCylindricalCoordinateSystem
Created in NX4.0.0.