NX Open C++ Reference Guide
|
Represents a NXOpen::SelectionIntentRule that collects end-to-end connected curves from the seed curve. More...
Public Member Functions | |
void | GetData (NXOpen::Curve **seedCurve, NXOpen::Curve **endCurve, bool *fromSeedStart, double *gapTolerance) |
Gets the data for the curve chain rule: NXOpen::CurveChainRule Created in NX9.0.0. More... | |
virtual | ~CurveChainRule () |
Frees the object from memory. More... | |
Public Member Functions inherited from NXOpen::SelectionIntentRule | |
NXOpen::SelectionIntentRule::RuleType | Type () |
Returns the get the type of selection intent rule: NXOpen::SelectionIntentRule Created in NX3.0.0. More... | |
virtual | ~SelectionIntentRule () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Represents a NXOpen::SelectionIntentRule that collects end-to-end connected curves from the seed curve.
Created in NX9.0.0.
|
virtual |
Frees the object from memory.
Created in NX9.0.0.
License requirements : None
void NXOpen::CurveChainRule::GetData | ( | NXOpen::Curve ** | seedCurve, |
NXOpen::Curve ** | endCurve, | ||
bool * | fromSeedStart, | ||
double * | gapTolerance | ||
) |
Gets the data for the curve chain rule: NXOpen::CurveChainRule
Created in NX9.0.0.
License requirements : None
seedCurve | Seed curve |
endCurve | End Curve. It can be null (Nothing) |
fromSeedStart | True: the chain starts from the start point of the seed curve |
gapTolerance | Gap tolerance |