NX Open C++ Reference Guide
|
Used to import a CGM file into the work part. More...
Public Member Functions | |
bool | Crosshatching () |
Returns the crosshatching flag, true if crosshatching should be done. More... | |
void | SetCrosshatching (bool crosshatching) |
Sets the crosshatching flag, true if crosshatching should be done. More... | |
void | SetUseExportSessionWidths (bool useCgmExportSessionWidths) |
Sets Created in NX8.5.0. More... | |
bool | UseExportSessionWidths () |
Returns Created in NX8.5.0. More... | |
Public Member Functions inherited from NXOpen::Importer | |
NXString | FileName () |
Returns the name of the file containing the data to import. More... | |
void | SetFileName (const NXString &fileName) |
Sets the name of the file containing the data to import. More... | |
void | SetFileName (const char *fileName) |
Sets the name of the file containing the data to import. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Used to import a CGM file into the work part.
To obtain an instance of this class use ImportManager::CreateCgmImporter .
Created in NX7.5.0.
bool NXOpen::CGMImporter::Crosshatching | ( | ) |
Returns the crosshatching flag, true if crosshatching should be done.
Created in NX7.5.0.
License requirements : None
void NXOpen::CGMImporter::SetCrosshatching | ( | bool | crosshatching | ) |
Sets the crosshatching flag, true if crosshatching should be done.
Created in NX7.5.0.
License requirements : None
crosshatching | crosshatching |
void NXOpen::CGMImporter::SetUseExportSessionWidths | ( | bool | useCgmExportSessionWidths | ) |
Sets
Created in NX8.5.0.
License requirements : None
useCgmExportSessionWidths | use cgm export session widths |
bool NXOpen::CGMImporter::UseExportSessionWidths | ( | ) |
Returns
Created in NX8.5.0.
License requirements : None