NX Open C++ Reference Guide
|
Represents a NXOpen::Catiav4Importer to be used when importing the CATIA V4 Data This class is created using NXOpen::DexManager . More...
Public Member Functions | |
bool | FileOpenFlag () |
Returns the file open flag - should be set to false if doing file import Created in NX6.0.0. More... | |
bool | HealBodies () |
Returns the heal bodies - if set to true then imported data will be healed Created in NX6.0.0. More... | |
NXString | InputFile () |
Returns the input file - name of a file which is being imported Created in NX6.0.0. More... | |
bool | Optimize () |
Returns the optimize - if set to true then toplogy will be optimized Created in NX6.0.0. More... | |
void | SaveSettings (const NXString &filename) |
Save the settings - this will save the settings to a file sepcified Created in NX6.0.0. More... | |
void | SaveSettings (const char *filename) |
Save the settings - this will save the settings to a file sepcified Created in NX6.0.0. More... | |
void | SetFileOpenFlag (bool doingFileOpen) |
Sets the file open flag - should be set to false if doing file import Created in NX6.0.0. More... | |
void | SetHealBodies (bool healBodies) |
Sets the heal bodies - if set to true then imported data will be healed Created in NX6.0.0. More... | |
void | SetInputFile (const NXString &filename) |
Sets the input file - name of a file which is being imported Created in NX6.0.0. More... | |
void | SetInputFile (const char *filename) |
Sets the input file - name of a file which is being imported Created in NX6.0.0. More... | |
void | SetOptimize (bool optimize) |
Sets the optimize - if set to true then toplogy will be optimized Created in NX6.0.0. More... | |
void | SetSettingsFile (const NXString &filename) |
Sets the settings file - definition file for default settings Created in NX6.0.0. More... | |
void | SetSettingsFile (const char *filename) |
Sets the settings file - definition file for default settings Created in NX6.0.0. More... | |
void | SetSimplifyGeometry (bool simplifyGeometry) |
Sets the simplify Geometry - if set to true then imported data will be simplified Created in NX6.0.0. More... | |
NXString | SettingsFile () |
Returns the settings file - definition file for default settings Created in NX6.0.0. More... | |
bool | SimplifyGeometry () |
Returns the simplify Geometry - if set to true then imported data will be simplified Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a NXOpen::Catiav4Importer to be used when importing the CATIA V4 Data This class is created using NXOpen::DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen::DexManager::CreateCatiav4Importer
Default values.
Property | Value |
---|---|
HealBodies |
0 |
Optimize |
0 |
SimplifyGeometry |
0 |
Created in NX6.0.0.
bool NXOpen::Catiav4Importer::FileOpenFlag | ( | ) |
Returns the file open flag - should be set to false if doing file import
Created in NX6.0.0.
License requirements : None
bool NXOpen::Catiav4Importer::HealBodies | ( | ) |
Returns the heal bodies - if set to true then imported data will be healed
Created in NX6.0.0.
License requirements : None
NXString NXOpen::Catiav4Importer::InputFile | ( | ) |
Returns the input file - name of a file which is being imported
Created in NX6.0.0.
License requirements : None
bool NXOpen::Catiav4Importer::Optimize | ( | ) |
Returns the optimize - if set to true then toplogy will be optimized
Created in NX6.0.0.
License requirements : None
void NXOpen::Catiav4Importer::SaveSettings | ( | const NXString & | filename | ) |
Save the settings - this will save the settings to a file sepcified
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::Catiav4Importer::SaveSettings | ( | const char * | filename | ) |
Save the settings - this will save the settings to a file sepcified
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::Catiav4Importer::SetFileOpenFlag | ( | bool | doingFileOpen | ) |
Sets the file open flag - should be set to false if doing file import
Created in NX6.0.0.
License requirements : None
doingFileOpen | doingfileopen |
void NXOpen::Catiav4Importer::SetHealBodies | ( | bool | healBodies | ) |
Sets the heal bodies - if set to true then imported data will be healed
Created in NX6.0.0.
License requirements : None
healBodies | healbodies |
void NXOpen::Catiav4Importer::SetInputFile | ( | const NXString & | filename | ) |
Sets the input file - name of a file which is being imported
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::Catiav4Importer::SetInputFile | ( | const char * | filename | ) |
Sets the input file - name of a file which is being imported
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::Catiav4Importer::SetOptimize | ( | bool | optimize | ) |
Sets the optimize - if set to true then toplogy will be optimized
Created in NX6.0.0.
License requirements : None
optimize | optimize |
void NXOpen::Catiav4Importer::SetSettingsFile | ( | const NXString & | filename | ) |
Sets the settings file - definition file for default settings
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::Catiav4Importer::SetSettingsFile | ( | const char * | filename | ) |
Sets the settings file - definition file for default settings
Created in NX6.0.0.
License requirements : None
filename | filename |
void NXOpen::Catiav4Importer::SetSimplifyGeometry | ( | bool | simplifyGeometry | ) |
Sets the simplify Geometry - if set to true then imported data will be simplified
Created in NX6.0.0.
License requirements : None
simplifyGeometry | simplifygeometry |
NXString NXOpen::Catiav4Importer::SettingsFile | ( | ) |
Returns the settings file - definition file for default settings
Created in NX6.0.0.
License requirements : None
bool NXOpen::Catiav4Importer::SimplifyGeometry | ( | ) |
Returns the simplify Geometry - if set to true then imported data will be simplified
Created in NX6.0.0.
License requirements : None