NX Open C++ Reference Guide
|
Represents a Tool Path Tilt Machine Builder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0.
More...
Public Types | |
enum | ToolMainMcsTypes { ToolMainMcsTypesXm, ToolMainMcsTypesYm, ToolMainMcsTypesZm } |
the main tool rotation MCS options More... | |
Public Member Functions | |
NXOpen::CAM::InheritableToolDepBuilder * | MachineMaxStep () |
Returns the max step distance Created in NX9.0.0. More... | |
NXOpen::CAM::ToolPathTiltMachine::ToolMainMcsTypes | MachineToolMainMcs () |
Returns the main tool rotation MCS Created in NX9.0.0. More... | |
double | MaxTiltAngle () |
Returns the maximum tilt angle Created in NX9.0.0. More... | |
double | MaxToolAxisChange () |
Returns the tool axis change Created in NX9.0.0. More... | |
double | MinTiltAngle () |
Returns the minimum tilt angle Created in NX9.0.0. More... | |
void | SetMachineToolMainMcs (NXOpen::CAM::ToolPathTiltMachine::ToolMainMcsTypes machineToolMainMcs) |
Sets the main tool rotation MCS Created in NX9.0.0. More... | |
void | SetMaxTiltAngle (double maxTiltangle) |
Sets the maximum tilt angle Created in NX9.0.0. More... | |
void | SetMaxToolAxisChange (double toolaxisChange) |
Sets the tool axis change Created in NX9.0.0. More... | |
void | SetMinTiltAngle (double minTiltangle) |
Sets the minimum tilt angle Created in NX9.0.0. More... | |
Public Member Functions inherited from NXOpen::Builder | |
NXOpen::NXObject * | Commit () |
Commits any edits that have been applied to the builder. More... | |
void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
std::vector< NXOpen::NXObject * > | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
NXOpen::NXObject * | GetObject () |
Returns the object currently being edited by this builder. More... | |
void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
virtual bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a Tool Path Tilt Machine Builder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0.
NXOpen::CAM::InheritableToolDepBuilder* NXOpen::CAM::ToolPathTiltMachine::MachineMaxStep | ( | ) |
Returns the max step distance
Created in NX9.0.0.
License requirements : None
NXOpen::CAM::ToolPathTiltMachine::ToolMainMcsTypes NXOpen::CAM::ToolPathTiltMachine::MachineToolMainMcs | ( | ) |
Returns the main tool rotation MCS
Created in NX9.0.0.
License requirements : None
double NXOpen::CAM::ToolPathTiltMachine::MaxTiltAngle | ( | ) |
Returns the maximum tilt angle
Created in NX9.0.0.
License requirements : None
double NXOpen::CAM::ToolPathTiltMachine::MaxToolAxisChange | ( | ) |
Returns the tool axis change
Created in NX9.0.0.
License requirements : None
double NXOpen::CAM::ToolPathTiltMachine::MinTiltAngle | ( | ) |
Returns the minimum tilt angle
Created in NX9.0.0.
License requirements : None
void NXOpen::CAM::ToolPathTiltMachine::SetMachineToolMainMcs | ( | NXOpen::CAM::ToolPathTiltMachine::ToolMainMcsTypes | machineToolMainMcs | ) |
Sets the main tool rotation MCS
Created in NX9.0.0.
License requirements : None
machineToolMainMcs | the machine tool main mcs |
void NXOpen::CAM::ToolPathTiltMachine::SetMaxTiltAngle | ( | double | maxTiltangle | ) |
Sets the maximum tilt angle
Created in NX9.0.0.
License requirements : None
maxTiltangle | the value of maximal tilt angle |
void NXOpen::CAM::ToolPathTiltMachine::SetMaxToolAxisChange | ( | double | toolaxisChange | ) |
Sets the tool axis change
Created in NX9.0.0.
License requirements : None
toolaxisChange | the value of maximum tool axis change |
void NXOpen::CAM::ToolPathTiltMachine::SetMinTiltAngle | ( | double | minTiltangle | ) |
Sets the minimum tilt angle
Created in NX9.0.0.
License requirements : None
minTiltangle | the value of minimum tilt angle |