NX Open C++ Reference Guide
|
Represents a stop position
Created in NX6.0.0.
More...
Public Types | |
enum | Types { TypesNone, TypesDistance, TypesPercentage, TypesPoint } |
the stop at options Created in NX6.0.0. More... | |
Public Member Functions | |
double | Distance () |
Returns the stop at distance Created in NX6.0.0. More... | |
double | Percentage () |
Returns the stop at percentage Created in NX6.0.0. More... | |
NXOpen::Point * | Point () |
Returns the stop at point Created in NX6.0.0. More... | |
void | SetDistance (double stopAtDistance) |
Sets the stop at distance Created in NX6.0.0. More... | |
void | SetPercentage (double stopAtPercentage) |
Sets the stop at percentage Created in NX6.0.0. More... | |
void | SetPoint (NXOpen::Point *stopAtPoint) |
Sets the stop at point Created in NX6.0.0. More... | |
void | SetType (NXOpen::CAM::StopPosition::Types stopAtMode) |
Sets the stop at mode Created in NX6.0.0. More... | |
NXOpen::CAM::StopPosition::Types | Type () |
Returns the stop at mode Created in NX6.0.0. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Represents a stop position
Created in NX6.0.0.
double NXOpen::CAM::StopPosition::Distance | ( | ) |
Returns the stop at distance
Created in NX6.0.0.
License requirements : None
double NXOpen::CAM::StopPosition::Percentage | ( | ) |
Returns the stop at percentage
Created in NX6.0.0.
License requirements : None
NXOpen::Point* NXOpen::CAM::StopPosition::Point | ( | ) |
Returns the stop at point
Created in NX6.0.0.
License requirements : None
void NXOpen::CAM::StopPosition::SetDistance | ( | double | stopAtDistance | ) |
Sets the stop at distance
Created in NX6.0.0.
License requirements : cam_base ("CAM BASE")
stopAtDistance | stopatdistance |
void NXOpen::CAM::StopPosition::SetPercentage | ( | double | stopAtPercentage | ) |
Sets the stop at percentage
Created in NX6.0.0.
License requirements : cam_base ("CAM BASE")
stopAtPercentage | stopatpercentage |
void NXOpen::CAM::StopPosition::SetPoint | ( | NXOpen::Point * | stopAtPoint | ) |
Sets the stop at point
Created in NX6.0.0.
License requirements : cam_base ("CAM BASE")
stopAtPoint | the stop at point |
void NXOpen::CAM::StopPosition::SetType | ( | NXOpen::CAM::StopPosition::Types | stopAtMode | ) |
Sets the stop at mode
Created in NX6.0.0.
License requirements : cam_base ("CAM BASE")
stopAtMode | stopatmode |
NXOpen::CAM::StopPosition::Types NXOpen::CAM::StopPosition::Type | ( | ) |
Returns the stop at mode
Created in NX6.0.0.
License requirements : None