NX Open C++ Reference Guide
|
Definition for Laser geometry data
Created in NX9.0.3.
More...
Public Member Functions | |
NXOpen::TaggedObject * | GetAmFeatureBody () |
Get the am feature body. More... | |
std::vector < NXOpen::TaggedObject * > | GetInProcessBodies () |
Get the in process bodies. More... | |
int | GetNumberOfInProcessBodies () |
Get the number of in process bodies. More... | |
virtual | ~PathLaserGeometryData () |
Free resources associated with the instance. More... | |
Public Member Functions inherited from NXOpen::TransientObject | |
void * | GetHandle () |
Handle of the internal object represented by this object. More... | |
Definition for Laser geometry data
Created in NX9.0.3.
|
virtual |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX9.0.3.
License requirements : None
NXOpen::TaggedObject* NXOpen::CAM::PathLaserGeometryData::GetAmFeatureBody | ( | ) |
Get the am feature body.
std::vector<NXOpen::TaggedObject *> NXOpen::CAM::PathLaserGeometryData::GetInProcessBodies | ( | ) |
Get the in process bodies.
int NXOpen::CAM::PathLaserGeometryData::GetNumberOfInProcessBodies | ( | ) |
Get the number of in process bodies.